(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Dust Mask No.1702

Disposable Dust Mask No.1702

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of NO1702-A

  • Product applications
    Disposable Dust Collector
  • Product Model
    Mask body
  • Standard
    DS1
  • Use Category
    45 Pa or Less
  • Particle Collection Efficiency (NaCl)
    45 Pa or Less
  • Time limit of use
    80 % or more
  • Usage limit time
    9 hour
  • Features
    Special electrostatic filter is used to effectively collect even coarse particulates. The three-dimensional curved line follows directly along the face for an excellent fit. Does not use any metal parts so it is easy to sort and dispose of. Back-of-head hook fastens to the band. Easy to adjust the length of the band.
  • Amount Of Content
    1 Box (20 Sheets)
Part Number
NO1702-A
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 2,826.00

DISPABLE DUST RESPIRATORS 1 Pack(s)

20 Pieces Per Package

10 Day(s) 1 Box (20 Sheets)

Basic Specifications

  • Product applications
    Disposable Dust Collector
  • Product Model
    Mask body
  • Standard
    DS1
  • Use Category
    45 Pa or Less
  • Particle Collection Efficiency (NaCl)
    45 Pa or Less
  • Time limit of use
    80 % or more
  • Usage limit time
    9 hour
  • Features
    Special electrostatic filter is used to effectively collect even coarse particulates. The three-dimensional curved line follows directly along the face for an excellent fit. Does not use any metal parts so it is easy to sort and dispose of. Back-of-head hook fastens to the band. Easy to adjust the length of the band.
  • Amount Of Content
    1 Box (20 Sheets)

Product Description

Use of a special electrostatic filter efficiently captures fine powder dust. The inner surface features 3D curved lines that follow the lines of the face for an excellent fit. No metal parts whatsoever are used, for easy materials sorting when disposing of the product. With back of the head hook type strings. Length adjustment can also easily be performed by retightening the strings.

Specifications of NO1702-A

  • Product applications
    Disposable Dust Collector
  • Product Model
    Mask body
  • Standard
    DS1
  • Use Category
    45 Pa or Less
  • Particle Collection Efficiency (NaCl)
    45 Pa or Less
  • Time limit of use
    80 % or more
  • Usage limit time
    9 hour
  • Features
    Special electrostatic filter is used to effectively collect even coarse particulates. The three-dimensional curved line follows directly along the face for an excellent fit. Does not use any metal parts so it is easy to sort and dispose of. Back-of-head hook fastens to the band. Easy to adjust the length of the band.
  • Amount Of Content
    1 Box (20 Sheets)
Part Number
NO1702-A
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 2,826.00

DISPABLE DUST RESPIRATORS 1 Pack(s)

20 Pieces Per Package

10 Day(s) 1 Box (20 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1