1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Zoom Magnifier

TOU LOUPE

Zoom Magnifier
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Innovative products designed for variable zoom with stepless adjustment of magnification ratio, using one magnifying glass.

Part Number
NO.2044
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

TOU LOUPE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Cup Loupe Magnification(x) 8~16 Light presence Not Included
Existence or non-existence of scale Not Included Minimum graduation(mm) 0.1 Effective Length(mm) 10–20
Mass(g) 149 Size(mm) 45φ×65 Field of Vision(mmφ) 20 to 10
Features Similarly to the camera lens specification, it is given an aluminum black precision finish that allows smooth zooming up and down, and 8x, 10x, 12x, 14x and 16x displayed on the small window by the click stop which helps select the magnification ratio.