1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rechargeable Oscillating Drill & Driver (21.6 V) Body Only (Part Number)

PAN RECHARGEABLE DRILL DRIVERS

Rechargeable Oscillating Drill & Driver (21.6 V) Body Only
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,222.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
? The 160 φ mm core drill is capable of approximately 65 holes.
- Mortar drilling is also speedy with powerful vibration.
? This item can perform wood and metal drilling as well as screw tightening.
・ High power 21.6 V. Maximum tightening torque: High-speed 12 N?M {122 kgf?cm}, Low-speed: 40 N?M {408 kgf?cm}
- Continuous power. Long life. Powerful vibrations of a fixed cam system with built-in large capacity 3.3 Ah battery.
[Applications]
- Mortar drilling work
- Screw tightening: Large architecture industry, interior industry, electrical construction industry, tube construction industry, sash industry, sheet metal industry.

 
Part Number
EZ7960X-B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,222.43

฿ 13,592.38

PAN RECHARGEABLE DRILL DRIVERS 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Rechargeable Y Weight(g) 1640 Sales Set Content Main Unit Only
No load rotation speed: High speed(min-1) 350~1500 No load rotation speed: Low speed(min-1) 100~400 Maximum Tightening Torque, High Speed(N·m) 12
Maximum Tightening Torque, Low Speed(N·m) 40 Trusco Code 422-9487