1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rechargeable Oscillating Drill & Driver (18 V) Body Only (Part Number)

PAN RECHARGEABLE DRILL DRIVERS

Rechargeable Oscillating Drill & Driver (18 V) Body Only
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,119.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- A powerful 18 V with an added vibration drilling function for an expanded work range.
? Uses a strong 4-brush motor with capability for high work loads.
? The motor, switch, control device and the like comply with the dust and water resistance standard IP56. (* With the body and battery mounted. They are not standalone items.)
[Applications]
? Screw tightening and drilling: Large architecture industry, interior industry, electrical construction industry, tube construction industry, sash industry, sheet metal industry.

Part Number
EZ7950X-H SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,119.27

฿ 11,544.82

PAN RECHARGEABLE DRILL DRIVERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Weight(g) 1610 Sales Set Content Main Unit Only No load rotation speed: High speed(min-1) 160~1650
No load rotation speed: Low speed(min-1) 50~430 Maximum Tightening Torque, High Speed(N·m) 13.9 Maximum Tightening Torque, Low Speed(N·m) 40
Trusco Code 422-9461

Please check the type/dimensions/specifications of the part EZ7950X-H in the Rechargeable Oscillating Drill & Driver (18 V) Body Only series.