1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Charger (Part Number)

TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,435.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Rapid charger
·Sliding type dedicated for lithium-ion
·The battery is charged in 2 levels according to its characteristics.

 
Part Number
EZ0L81
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,435.95

TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Parts, Accessories Power Supply(V) AC100 Power Consumption(VA) 198
Type Charger Trusco Code 360-8247 Mass(g) 900

Please check the type/dimensions/specifications of the part EZ0L81 in the Charger series.