1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Radiation Thermometer (With Marker) SK-8920

SAA INFRARED THERMOMETERS

Radiation Thermometer (With Marker) SK-8920
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,551.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Equipped with functions ideal for food temperature measurement: Contactless temperature measurement is used, and pictures are used to select optimum emissivity per food product, with indicated temperatures locking automatically.
· With auto power off and automatic hold functions.
· A Consumer Product Safety Act of Japan PSC mark product.
· Traceability certificates can be issued.
· A Consumer Product Safety Act of Japan compliant product (PSC mark).
[Applications]
· Meat, fish, vegetables, fruit, bread, grains, etc.
· For papers, packs, etc.
· Frying pans, iron plates, etc.

Part Number
SK-8920
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,551.00

SAA INFRARED THERMOMETERS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Radiation Thermometer Temperature Measuring Range(°C) -40~250 Temperature minimal display(°C) 0.1/1
Drip-proof and Waterproof function None Width(mm) 46 Depth(mm) 78
Height(mm) 160 Distance vs measurement range ratio (D vs S) 10 to 1 Power Supply One 9 V Layered Battery (6F22) (Included)
Trusco Code 321-3358 Mass(g) 157 Features Features functions ideal for food temperature measurement. For instance, you can measure temperature without making contact and also select the ideal emissivity with illustration signs for each food. Has an automatic power off function and an automatic hold function. A Consumer Product Safety Act PSC mark product.
Emissivity 0.98、0.92、0.85

Please check the type/dimensions/specifications of the part SK-8920 in the Radiation Thermometer (With Marker) SK-8920 series.