1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chip Saw Dedicated Cutter (One-Touch Vise Type)

SDW SAW TYPE CUTTING MACHINES

Chip Saw Dedicated Cutter (One-Touch Vise Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 39,215.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High accuracy cutting is possible with a stable base made of aluminum die-casting.
· An inexpensive cutter with a long-life blade.
· Dedicated for chip saw.
[Applications]
· For cutting square pipes and round pipes.
· For cutting of angle steel and channel steel.

Part Number
LA305 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 39,215.00

฿ 36,077.80

SDW SAW TYPE CUTTING MACHINES 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Tip Saw Cutting Machine Applicable Tip Saw: Outer Diameter(mm) 307 Applicable Tip Saw: Hole Diameter(mm) 25.4
Applicable Tip Saw: Blade Thickness(mm) 2.2 Rated Current(A) 15 Voltage(V) AC100
Power Consumption(W) 1400 Cord Length(m) 4 Detailed Type One-Touch Vise Type
Total Length(mm) 574 Width(mm) 340 Height(mm) 340
No Load Rotation Speed(min-1) 1500 Trusco Code 116-9572 Mass(g) 19500
Features High accuracy cutting made possible with a stable base made of diecast aluminum. An inexpensive cutter with a long-life blade, specialized for chip saws. Specifications / Cutting Capability Square pipe W90 X H90 mm, round pipe φ118.3 mm, 45° W100 X H60 mm Specifications / Cord Length(m) 4
Accessories Wrench

Please check the type/dimensions/specifications of the part LA305 in the Chip Saw Dedicated Cutter (One-Touch Vise Type) series.