(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Protection Clothing, Tyvek 5428 PE Coat Jumpsuit (5428-M)

Chemical Protection Clothing, Tyvek 5428 PE Coat Jumpsuit (5428-M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5428-3L
5428-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Chest measurement
(cm)
Body height
(cm)
Amount Of Content

฿ 1,875.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) 3 L 96~124 170~188 1 Pair

฿ 1,760.00

PROTECTIVE CLOTHES 1 Piece(s) 65 Day(s) M 76~92 152~164 1 Pair

Basic Specifications

  • Commodity Classification
    Overall Type
  • Standard
    Without standards
  • Use
    Drug
  • Product Model
    Hooded
  • Specification 1
    Elastic in cuffs, hood and hems
  • Specification 2
    Includes an Attachable Zipper Cover
  • Specification 3
    Bound Seams and Inner Stitches Are Used
  • Application Details
    Chemical protection water work
  • Amount Of Content
    1 Pair

Product Description

Chemical protection clothing that can handle both chemical substances and biohazards.
[Features]
· A special polymer coating has been applied onto the DuPont Tyvek material.
· Although lightweight, it offers high barrier performance against most highly concentrated inorganic chemicals and dangerous liquids including infectious diseases/substances.
· Includes an adhesive fastener cover and features bound seams and internal stitching.
· JIS T 8122 Class 6 artificial blood barrier performance and Class 6 virus barrier performance compliant product.
· Tyvek fabric is light and durable compared to similar products from other companies.
[Applications]
· Can be used as a countermeasure against exposure when working with inorganic chemicals.

Part Number
5428-3L
5428-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Chest measurement
(cm)
Body height
(cm)
Amount Of Content

฿ 1,875.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) 3 L 96~124 170~188 1 Pair

฿ 1,760.00

PROTECTIVE CLOTHES 1 Piece(s) 65 Day(s) M 76~92 152~164 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1