(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AZ GUARD 2101 Jacket (without a hood)

AZ GUARD 2101 Jacket (without a hood)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AZGRD-2101-LL

  • Commodity Classification
    Jacket
  • Standard
    JIS standard product
  • Use
    Chemical Protective
  • Function
    Drip Proof
  • Product Model
    Collar
  • Size
    LL
  • Chest measurement(cm)
    92~112
  • Body height(cm)
    164~182
  • Standard Number
    JIS T 8115:2010 Type PB (6)
  • Features
    AZ GUARD® is a registered trademark of AZEARTH Corporation.
  • Specification 1
    Elastic in cuffs and hem sides
  • Specification 2
    Stand Color
  • Specification 3
    With right front pocket
  • Specification 4
    Uses Inner Seam
  • Application Details
    Dirt work, painting work and water work
  • Old Product Number
    0201SY
  • Amount Of Content
    1 Pair
Part Number
AZGRD-2101-LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,242.00

PROTECTIVE CLOTHES 1 Piece(s) 16 Day(s) 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Standard
    JIS standard product
  • Use
    Chemical Protective
  • Function
    Drip Proof
  • Product Model
    Collar
  • Size
    LL
  • Chest measurement(cm)
    92~112
  • Body height(cm)
    164~182
  • Standard Number
    JIS T 8115:2010 Type PB (6)
  • Features
    AZ GUARD® is a registered trademark of AZEARTH Corporation.
  • Specification 1
    Elastic in cuffs and hem sides
  • Specification 2
    Stand Color
  • Specification 3
    With right front pocket
  • Specification 4
    Uses Inner Seam
  • Application Details
    Dirt work, painting work and water work
  • Old Product Number
    0201SY
  • Amount Of Content
    1 Pair

Product Description

Chemical protection clothing with ample flexibility, excellent breathability and good barrier effectiveness against dust.
[Features]
· Combines multiple layers of rough and fine fabrics to boost protective performance.
· SMS protective clothing that exhibits excellent breathability and high quality barrier performance.
[Applications]
· Great for dirty work or work that involves a light level of dust.

Specifications of AZGRD-2101-LL

  • Commodity Classification
    Jacket
  • Standard
    JIS standard product
  • Use
    Chemical Protective
  • Function
    Drip Proof
  • Product Model
    Collar
  • Size
    LL
  • Chest measurement(cm)
    92~112
  • Body height(cm)
    164~182
  • Standard Number
    JIS T 8115:2010 Type PB (6)
  • Features
    AZ GUARD® is a registered trademark of AZEARTH Corporation.
  • Specification 1
    Elastic in cuffs and hem sides
  • Specification 2
    Stand Color
  • Specification 3
    With right front pocket
  • Specification 4
    Uses Inner Seam
  • Application Details
    Dirt work, painting work and water work
  • Old Product Number
    0201SY
  • Amount Of Content
    1 Pair
Part Number
AZGRD-2101-LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,242.00

PROTECTIVE CLOTHES 1 Piece(s) 16 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1