(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Protection Clothing, AZ Guard 2000 Coveralls

Chemical Protection Clothing, AZ Guard 2000 Coveralls

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AZGRD-2000-3L

  • Commodity Classification
    Overall Type
  • Standard
    JIS standard product
  • Use
    Chemical Protective
  • Function
    Dustproof / Drip Proof
  • Product Model
    Hooded
  • Size
    3 L
  • Chest measurement(cm)
    96~124
  • Body height(cm)
    170~188
  • Standard Number
    JIS T 8115:2010 Type 5,6
  • Features
    AZ GUARD® is a registered trademark of AZEARTH Corporation.
  • Specification 1
    Elastic in cuffs, back waist, hems, and hood
  • Specification 2
    Includes an Attachable Zipper Cover
  • Specification 3
    Uses Inner Seam
  • Application Details
    Dust protection / Dirty work
  • Old Product Number
    S-115
  • Amount Of Content
    1 Pair
Part Number
AZGRD-2000-3L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 464.77

PROTECTIVE CLOTHES 1 Piece(s) 3 Day(s) 1 Pair

Basic Specifications

  • Commodity Classification
    Overall Type
  • Standard
    JIS standard product
  • Use
    Chemical Protective
  • Function
    Dustproof / Drip Proof
  • Product Model
    Hooded
  • Size
    3 L
  • Chest measurement(cm)
    96~124
  • Body height(cm)
    170~188
  • Standard Number
    JIS T 8115:2010 Type 5,6
  • Features
    AZ GUARD® is a registered trademark of AZEARTH Corporation.
  • Specification 1
    Elastic in cuffs, back waist, hems, and hood
  • Specification 2
    Includes an Attachable Zipper Cover
  • Specification 3
    Uses Inner Seam
  • Application Details
    Dust protection / Dirty work
  • Old Product Number
    S-115
  • Amount Of Content
    1 Pair

Product Description

SMS protective clothing with ample flexibility, excellent breathability and good barrier effectiveness against dust.
[Features]
· Chemical protection clothing that combines multiple layers of rough and fine fabrics to boost protective performance.
· Demonstrates good barrier effects and excellent breathability, helping prevent stuffiness.
· Features elastic bands in the sleeve cuffs, back waist section, hood and hems.
· Includes an adhesive fastener cover.
· The seams are sewn internally.
· JIS T 8115 type PB 5 and 6 compliant product.
[Applications]
· Protective clothing that is great for dirty work or work that involves a light level of dust.

Specifications of AZGRD-2000-3L

  • Commodity Classification
    Overall Type
  • Standard
    JIS standard product
  • Use
    Chemical Protective
  • Function
    Dustproof / Drip Proof
  • Product Model
    Hooded
  • Size
    3 L
  • Chest measurement(cm)
    96~124
  • Body height(cm)
    170~188
  • Standard Number
    JIS T 8115:2010 Type 5,6
  • Features
    AZ GUARD® is a registered trademark of AZEARTH Corporation.
  • Specification 1
    Elastic in cuffs, back waist, hems, and hood
  • Specification 2
    Includes an Attachable Zipper Cover
  • Specification 3
    Uses Inner Seam
  • Application Details
    Dust protection / Dirty work
  • Old Product Number
    S-115
  • Amount Of Content
    1 Pair
Part Number
AZGRD-2000-3L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 464.77

PROTECTIVE CLOTHES 1 Piece(s) 3 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1