(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Protection Clothing, Dupont Tyvek 3580 Pants (3580-M)

Chemical Protection Clothing, Dupont Tyvek 3580 Pants (3580-M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3580-3L
3580-L
3580-LL
3580-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Inseam
(cm)
Waist circumference
(cm)
Amount Of Content

฿ 378.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) 3 L 77~81 100~116 1 Pair

฿ 390.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) L 71~75 80~96 1 Pair

฿ 390.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) LL 74~78 88~104 1 Pair

฿ 364.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) M 68~72 68~84 1 Pair

Basic Specifications

  • Commodity Classification
    Pants
  • Standard
    JIS standard product
  • Use
    Chemical Protective
  • Function
    Drip Proof
  • Standard Number
    JIS T 8115:2010 Type PB (6)
  • Features
    DuPont™ and Tyvek® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.
  • Specification 1
    Rubber Waist
  • Specification 2
    Hem is folded back
  • Specification 3
    Uses Inner Seam
  • Application Details
    Dust protection / Dirty work / Light water work
  • Amount Of Content
    1 Pair

Product Description

Chemical protection clothing with excellent durability and greater breathability than film based products such as those made using SF and SFS materials.
[Features]
· Pants with turned up hems.
· JIS T 8115 type PB (6) compliant product.
· Perfect when working in extremely dirty environments.
[Applications]
· Separate type for guarding against splatter when painting or spray painting, or against oil and other dirty substances when servicing vehicles.

Part Number
3580-3L
3580-L
3580-LL
3580-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Inseam
(cm)
Waist circumference
(cm)
Amount Of Content

฿ 378.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) 3 L 77~81 100~116 1 Pair

฿ 390.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) L 71~75 80~96 1 Pair

฿ 390.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) LL 74~78 88~104 1 Pair

฿ 364.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) M 68~72 68~84 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1