(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Protection Clothing, Dupont Tyvek 6010 Clothing - Classic Blue

Chemical Protection Clothing, Dupont Tyvek 6010 Clothing - Classic Blue

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 910.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6010-3L
6010-L
6010-LL
6010-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Chest measurement
(cm)
Body height
(cm)
Amount Of Content

฿ 910.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) 3 L 96~124 170~188 1 Pair

฿ 910.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) L 84~104 158~170 1 Pair

฿ 910.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) LL 92~112 164~182 1 Pair

฿ 910.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) M 76~92 152~164 1 Pair

Basic Specifications

  • Commodity Classification
    Overall Type
  • Standard
    Without standards
  • Use
    Chemical Protective
  • Function
    Dustproof / Drip Proof
  • Product Model
    Hooded
  • Features
    It protects the whole body from severe dirt, harmful dust, or light drops of liquid.
  • Features 2
    DuPont™ and Tyvek® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.
  • Specification 1
    Elastic in cuffs, waist, hood and hems
  • Specification 2
    Includes Left Breast Pocket
  • Specification 3
    With Zipper Cover (upper part with Velcro)
  • Specification 4
    Uses Inner Seam
  • Application Details
    Dust protection / Dirty work / Light water work
  • Amount Of Content
    1 Pair

Product Description

Chemical protection clothing that protects the entire body against dirt, dust and droplets from light liquids.
[Features]
· The Tyvek material exhibits excellent strength and breathability compared to other materials (SMS, SF or SFS).
· Coveralls made of DuPont Tyvek material which offers superior protection, durability and comfort.
· Protects the entire body against heavy dirt, dust or droplets from light liquids.
· Though it covers the entire body, it allows moisture to pass through, helping maintain a comfortable working environment.
[Applications]
· Can be used in transportation work or for machinery maintenance.
· The pocket on the left breast is great for holding tools while you work.

Part Number
6010-3L
6010-L
6010-LL
6010-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Chest measurement
(cm)
Body height
(cm)
Amount Of Content

฿ 910.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) 3 L 96~124 170~188 1 Pair

฿ 910.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) L 84~104 158~170 1 Pair

฿ 910.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) LL 92~112 164~182 1 Pair

฿ 910.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) M 76~92 152~164 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1