1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Optional Parts For Inside Cutter

HBM POWER TOOL

Optional Parts For Inside Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,842.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A coated diamond replacement blade.
·Compatible products: ISJ-38/DC-38/ISE41/HIS46DG

Features

●With the hexagonal spindle one-touch attachment and detachment using impact driver can be done, when the hexagonal spindle is removed, it can be fitted with a 100mm grinding disc directly.

Usage

●To cut from the inside starting PVC pipe.

Specification

●Comments:Coated Diamond Replacement Blade
●Spindle: Hexagonal Shaft(6.35mm)
●Working Tool: Impact Screwdriver, Electric Drill, Disk Grinder
●Extension Adapter: Allowable cutting height can be set up to 70 to 120mm

Materials

●Cutter: Electroplated Diamond
●Main Body: Iron

Warning

●The adapter(ICL-70) can not be attached directly to the disk grinder.
Part Number
ED38
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,842.23

HBM POWER TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Product Type Parts, Accessories Part Type Other Details Type Diamond Coated Replacement Blade
Conforming products ISJ-38 JAN Code 4986362180160

Please check the type/dimensions/specifications of the part ED38 in the Optional Parts For Inside Cutter series.