(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Set with rubber conductor sensor
[Features]
· Conductive rubber sensor type that's suitable for simple measurement.
· Optional grip sensor, rubber sensor, constant pressure sensor can be added, and each calibration curve is installed beforehand.
· Moisture value compensation is possible: Moisture value can be compensated in the range of -9.9 to +9.9% for each calibration curve.
· Up to 10 user calibration curves (scales) can be registered: In order to support various types of paper, the calibration curves can be registered by the user.
· Auto Power Off function:
· Power automatically turns off after about 5 minutes without measurement or key operation, in order to prevent unnecessary battery consumption.
· Alarm Setting Function: If any moisture value is set, the buzzer will go off as an alert if the measured value is higher than the set value.
Product Type | Moisture Meter | Measurement method | Electrical Resistance Type | Measurement Range Details | Grip Sensor: 4-15% Copy Paper, 6-20% Cardboard Base Paper, Conductive Rubber Sensor: 4-25% Copy Paper, 6-23% Liner Paper, 5-24% Kraft Paper, Constant Pressure Sensor: Copy Paper 2-10%, Liner Paper 5-15%, Kraft Paper 2-10% |
---|---|---|---|---|---|
Measurement target | Kraft Paper, Liner Paper, Copying Paper, Cardboard Stencil, Etc. | Measurement Precision | Standard Error 0.4% (Moisture Value 15% or Less) | Display method | Digital (LCD, Minimum Display Digit 0.1%) |
Operating Temperature Range | 0–40°C | Power Supply | Battery 1.5 V (Alkaline AA Battery) x 6, Approx. 0.45 W | Option | Printer (VZ-330), Printer Connection Cable (VZC-26), Data Management Software "Data Logger KDL-01" |
Accessories | Carrying case, shoulder strap, 1.5 V batteries (AA alkali) x 6 | Calibration curve | Kraft Paper, Liner Paper, Copying Paper, Cardboard Stencil | Standard method | JIS P8127 (copy paper, corrugated cardboard base board) |
Dimensions and weight | Body: 110 (W) x 210 (D) x 50 (H) mm, 0.5 kg |
How can we improve?
How can we improve?