(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This moisture meter measures moisture of various samples such as powdered samples, paper, boards, processed food, etc.
Product Type | Moisture Meter | Measurement method | Electrical Resistance Type | Measurement Range Details | Resistance Value: 10 KΩ to 900 MΩ, Moisture Value: Varies with Specimen |
---|---|---|---|---|---|
Measurement target | Specimens of solids, powders, and sheets (however, substances that do not include electrolytes) | Measurement Precision | Differs Depending On Sample | Display method | Digital (LCD) |
Operating Temperature Range | 0–40°C | Power Supply | Battery 1.5 V (Alkaline AA Battery) X 6 | External Output | RS-232C interface |
Option | 4 Needle Sensor, 2 Needle Sensor, Conduction Rubber Sensor, Constant Pressure Sensor, Printer (VZ-330), Data Management Software (KDL) | Accessories | Standard Sensor, 1.5 V (AA Alkaline) Battery x 6, Carrying Case, Shoulder Strap, Function Mode List | Display range | 1~99% |
Resolution | 0.1% | Function | Calibration curve memory function (10 types), automatic power OFF (automatically turns off in about 5 minutes), average value display, upper limit value alarm setting (1 to 99% and OFF), moisture content value bias correction (-9.9 to 9.9%) | Dimensions and weight | 110(W)×210(D)×50(H)mm、0.5kg |
How can we improve?
How can we improve?