(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
In this type of construction work, which has been drawing attention in recent years, epoxy resin is injected into the peeling section for preventing accidents in which mortar and tiles slip from the concrete surface.
[Features]
· Moisture at the desired depth can be measured: Moisture can be ascertained anywhere up to a depth of 50 mm.
· Optional deep area sensor allows moisture measurement up to a maximum of 150 mm.
· Small, lightweight, and easy to operate: Pocket sized with a width of 75 mm, a length of 140 mm, a thickness of 31 mm, and a weight of approximately 500 g.
· Upper and lower limit alarm setting function: The moisture upper limit and lower limit values can be set.
· The user is warned by a buzzer when moisture outside of the set range is measured.
· Can measure temperature: Outside temperature of 0°C or more
Product Type | Moisture Meter | Measurement method | Electrical Resistance Type | Measurement Range Details | Concrete 0% to 10%, Mortar 0% to 15% |
---|---|---|---|---|---|
Measurement target | For concrete, mortar | Display method | Digital (LCD, Minimum Display Digit 0.1% Count Number) | Measurement depth | Up to 50 mm from the Surface and Can Be Extended to 150 mm by Using Options |
Power Supply | Battery 1.5 V (Alkaline AA Battery) X 4 | Temperature compensation | Automatic Correction/Manual | Dimensions and weight | 75(W)×145(D)×31(H)mm、0.5kg |
How can we improve?
How can we improve?