(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Able to cover a wide measurement range of 6 to 80% (broad-leaved trees) and 7 to 80% (conifer trees), as well as from low moisture to high moisture.
[Features]
· A good job starts with good tools. MT-900: Accurately measures moisture in wood.
· 16 types of tree species data and calibration curves for broad-leaved trees and conifers: In addition to 16 types of tree species data, it has calibration curves for broad-leaved trees and conifers saved in its memory.
· Measurement can be performed even with high moisture lumber materials: By using a calibration curve for "deciduous" and "coniferous" trees, a wide range of measurement from low moisture content to high moisture content can be measured.
· Upper limit alarm setting enabled: Can be set so that alarm sounds when the moisture value exceeds the control upper limit value, with setting range of 10-79%.
Product Type | Moisture Meter | Measurement method | Electrical Resistance Type | Measurement Range Details | 6 - 80% (deciduous), 7 - 80% (conifer), 4 - 40% (varies per tree species when a tree species number from 1 to 16 is selected) |
---|---|---|---|---|---|
Power Consumption | About 0.45 W | Measurement target | Single Board / General Timber Materials | Measurement Precision | Less than 20% ±0.5%, Equal to or greater than 20% ±2.0% (accuracy in contrast to standard resistance) |
Display method | Digital (LCD, Minimum Display Digit 0.1%) | Operating Temperature Range | 0–40°C | Power Supply | Battery 1.5 V (Alkaline AA Battery) X 6 |
Option | Printer (VZ-330), Printer Connection Cable (VZC26), Data Management Software "Data Logger KDL-01" | Accessories | 4 Needle Sensor, Spare Needle X 10, Conductive Rubber X 2, Wrench, 1.5 V (AA Alkaline) Battery X 6, Carrying Case, Shoulder Strap, Tree Species Number Chart (Japanese/English) X 1 Each | Calibration curve | For Broad Leaved Trees and Conifers (Standard Method: ISO 3130) By Tree Types, 16 Types |
Added functions | Automatic Temperature Correction, Mean Value Display, Auto Power Off (Automatic OFF in approximately 5 min), Upper Limit Alarm Setting (10-79% or OFF) Moisture Content Correction (-9.9 to +9.9%) | Dimensions and weight | 110(W)×210(D)×50(H)mm、0.5kg |
How can we improve?
How can we improve?