(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
While compensating for the defects of the thermistor, it also enables setting optimal heating/drying conditions according to the sample characteristics.
[Features]
· Advanced temperature control: In addition to the conventional thermistor temperature control (T1), a radiation thermometer (T2) that directly measures the sample temperature is used, enabling advanced temperature control that makes maximum use of the advantages of both units.
· Reduced measurement time: Directly measuring the sample temperature enables the sample to be heated effectively, thus substantially reducing the measurement time.
· High precision measurement: Since the sample temperature can be measured, optimum heating conditions aligned to sample characteristics can be set, avoiding burning or alteration, and enabling more accurate moisture measurement.
Product Type | Moisture Meter | Measurement method | Method for Heat Drying and Mass Measurement | Sample mass | 0.1 to 120 g/Any Mass Sampling Method |
---|---|---|---|---|---|
Measurement Range Details | 0-100% (wet base, solid portion), 0-500% (dry base) | Minimum Display Digit | Moisture content switching between 0.01% and 0.1%, Mass 0.001 g | Power Consumption | Maximum 900 W |
Display method | LCD with backlight (137 x 43 mm) | Heat source | Medium Wavelength Infrared Quartz Heater (200W x 2) | Power Supply | AC100~120V/220~240V(50/60Hz) |
External Output | RS-232C interface | Option | Printer VZ-330, Printer Paper (10 Rolls), Aluminum Sheets (500 Sheets), Radiation Thermometer Calibration Set GF-200 (Digital Thermometer, Heating Standard), FD-800 Data Logger Software FDL-01, Sample Crusher TQ-100, Deodorizing Windshield Case FW-100, Glass Fiber Sheets (100 Sheets) | Reproducibility (Standard Deviation) | Sample Mass 5 g or Higher 0.05% (Water Ratio) Sample Weight 10 g or Higher 0.02% (Water Ratio) (By Our Control Measurement Conditions and Reference Samples) |
Measurement mode | Automatic Stop Mode, Time Stop Mode, Rapid Drying Mode, Slow Drying Mode, Step Drying Mode, Estimate (Comparison) Measurement Mode | Temperature Setting Range | When the thermistor is used (T1) 30 to 180°C (at 1°C intervals), When the radiation thermometer is used (T2) 30 to 250°C (at 1°C intervals) | Sample dish | SUS made (diameter 130 mm, depth 13 mm) |
Accessories | Spare sample plate, aluminum sheet, etc. | Dimensions and weight | 220(W)×415(D)×220(H)mm、5.4kg | Save measurement criteria | Class 100 |
Data memory | 100 pieces of data |
How can we improve?
How can we improve?