(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It achieves trace moisture measurement on the order of 1/10,000% using the heat drying method.
· Uses an adsorbent with molecular sifting property that absorbs moisture selectively.
· Enables a clean measurement environment that does not use any reagent or solution.
· Environment/safety: Since no organic solvent is required, it does not generate any hazardous waste.
· Operability: Simple operation that does not require specialist knowledge or a dedicated operator.
· Running costs: 2.5 yen/measurement (calculated assuming that the water amount is 1 mg for one measurement and the activated carbon filter is replaced after measuring 50 times.)
Product Type | Moisture Meter | Measurement method | Moisture adsorption method (with activated carbon filter) | Sample mass | 10mg~5g |
---|---|---|---|---|---|
Minimum Display Digit | Moisture content: 0.0002% or 2 ppm (in the case of 5 g sample), mass: 0.00001 g (0.01 mg) | Measurement display | Moisture content and mass | Display method | LCD with backlight |
Heat source | EC Heater (Heated-air drying section) | Power Supply | AC100V/120V/220V/240V(50/60Hz) | External Output | RS-232C interface |
Option | Printer (VZ-330), Desiccator, Data Management Software "Data Logger KDL-01" | Adsorbent | Adsorbent with Molecular Sifting Property | Moisture selection agent | Activated carbon |
Carrier gas | High Purity N2 Gas (99.99% or Greater, Water Dew Point -50°C or Below) | Dimensions and weight | 585(W)×520(D)×480(H)mm、37.0kg |
How can we improve?
How can we improve?