(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fingerstall, EDEL II (EDL2-15)

Fingerstall, EDEL II (EDL2-15)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EDL2-15
EDL2-16.5
EDL2-18
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inside Diameter
(φ)
Weight
(g)
Amount Of Content

฿ 2,765.72

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

4 Day(s) 15 374 1 Bag (1000 pcs.)

฿ 3,121.98

FINGER COTS 1 Piece(s) - 3 Day(s) 16.5 415 1 Bag (1000 pcs.)

฿ 2,765.72

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

4 Day(s) 18 435 1 Bag (1000 pcs.)

Basic Specifications

  • The intended use
    Finger Sack
  • Length(mm)
    60
  • Thickness(mm)
    0.1
  • Powdered
    Non-Powder
  • Number included
    Includes 1000 PCS
  • Surface Resistance
    1010~11Ω/sq
  • Use
    Ideal for electrostatic discharge and clean room operations for IT-related or electronics-related applications such as semiconductors, liquid crystal displays, acoustics, images, optical instruments (lenses) etc.
  • Features 1
    The surface is not treated with chlorine so there is no corrosion of precious metal, etc.
  • Features 2
    Reduces the effect of static electricity on electronic parts
  • Amount Of Content
    1 Bag (1000 pcs.)

Product Description

Roll type finger cot for work environments with a high clean level.
[Features]
· Conductive type finger cot free of sulfur, chlorine and powder so that the workpiece is not affected.
· Does not contain any sulfur, chlorine, etc. that can cause metal corrosion.
[Applications]
· Optimal for assembly of electronic products, parts, semiconductors, etc., and for inspection use, etc.

Part Number
EDL2-15
EDL2-16.5
EDL2-18
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inside Diameter
(φ)
Weight
(g)
Amount Of Content

฿ 2,765.72

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

4 Day(s) 15 374 1 Bag (1000 pcs.)

฿ 3,121.98

FINGER COTS 1 Piece(s) - 3 Day(s) 16.5 415 1 Bag (1000 pcs.)

฿ 2,765.72

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

4 Day(s) 18 435 1 Bag (1000 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1