(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spore Wound Fingerstall

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 972.93 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2C-M18
2C-S15
2Z-M18
2ZN-M18
2ZN-S15
3Z-M18
3Z-S15
3ZN-M18
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Size Length
(mm)
Inside Diameter
(φ)
Type Powdered Specification 1 Specification 2 Features 1 Weight
(g)
Amount Of Content

฿ 1,883.00

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

16 Day(s) 10 M 63 18 Tip Cut Fingerstall Little powder Clean Type Tip with No Notches - 253 1 Bag (1000 pcs.)

฿ 1,883.00

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

16 Day(s) 10 S 63 15 Tip Cut Fingerstall Little powder Clean Type Tip with No Notches - 417 1 Bag (1000 pcs.)

฿ 1,608.00

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

8 Day(s) 10 M 40 18 Tip Cut Fingerstall With powder - Tip with Notches End has been trimmed to suppress fatigue 450 1 Bag (1000 pcs.)

฿ 1,108.76

FINGER COTS 1 Piece(s) - 4 Day(s) 10 M 63 18 Tip Cut Fingerstall Non-Powder - Tip with Notches - 253 1 Bag (1000 pcs.)

฿ 1,103.50

FINGER COTS 1 Piece(s) - 9 Day(s) 10 S 63 15 Tip Cut Fingerstall Non-Powder - Tip with Notches - 317 1 Bag (1000 pcs.)

฿ 1,758.00

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

16 Day(s) 10 M 63 18 Winding Fingerstall With powder - Tip with Notches Roll type, easy-to-fit on fingers 467 1 Bag (1000 pcs.)

฿ 1,017.63

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

4 Day(s) 10 S 63 15 Winding Fingerstall With powder - Tip with Notches Roll type, easy-to-fit on fingers 433 1 Bag (1000 pcs.)

฿ 972.93

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

Same day 10 M 63 18 Winding Fingerstall Non-Powder - Tip with Notches - 477 1 Bag (1000 pcs.)

Basic Specifications

  • Product Model
    Natural Rubber
  • The intended use
    Finger Sack
  • Thickness(mm)
    0.1
  • Number included
    Includes 1000 PCS
  • Amount Of Content
    1 Bag (1000 pcs.)

Product Description

Industry standard finger cot with a thin wall thickness throughout for a good fit to the finger and a non-slip grip on the fingertip for workability.
[Features]
· Optimal hardness, thickness and durability to enable various types of work including fine assembly work.
· Available in various types to use in a wide range of applications.
· Available in a wide variety of types, including straight, roll type and other shapes, and with or without powder, etc.
[Applications]
· Can be used for various applications including assembly work, inspection, shipping work, etc.

Part Number
2C-M18
2C-S15
2Z-M18
2ZN-M18
2ZN-S15
3Z-M18
3Z-S15
3ZN-M18
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Size Length
(mm)
Inside Diameter
(φ)
Type Powdered Specification 1 Specification 2 Features 1 Weight
(g)
Amount Of Content

฿ 1,883.00

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

16 Day(s) 10 M 63 18 Tip Cut Fingerstall Little powder Clean Type Tip with No Notches - 253 1 Bag (1000 pcs.)

฿ 1,883.00

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

16 Day(s) 10 S 63 15 Tip Cut Fingerstall Little powder Clean Type Tip with No Notches - 417 1 Bag (1000 pcs.)

฿ 1,608.00

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

8 Day(s) 10 M 40 18 Tip Cut Fingerstall With powder - Tip with Notches End has been trimmed to suppress fatigue 450 1 Bag (1000 pcs.)

฿ 1,108.76

FINGER COTS 1 Piece(s) - 4 Day(s) 10 M 63 18 Tip Cut Fingerstall Non-Powder - Tip with Notches - 253 1 Bag (1000 pcs.)

฿ 1,103.50

FINGER COTS 1 Piece(s) - 9 Day(s) 10 S 63 15 Tip Cut Fingerstall Non-Powder - Tip with Notches - 317 1 Bag (1000 pcs.)

฿ 1,758.00

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

16 Day(s) 10 M 63 18 Winding Fingerstall With powder - Tip with Notches Roll type, easy-to-fit on fingers 467 1 Bag (1000 pcs.)

฿ 1,017.63

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

4 Day(s) 10 S 63 15 Winding Fingerstall With powder - Tip with Notches Roll type, easy-to-fit on fingers 433 1 Bag (1000 pcs.)

฿ 972.93

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

Same day 10 M 63 18 Winding Fingerstall Non-Powder - Tip with Notches - 477 1 Bag (1000 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1