1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mr Pachen Shaver Pro Almighty Model 165 mm Small Tip Saw Cutter

Mr Pachen Shaver Pro Almighty Model 165 mm Small Tip Saw Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,460.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Capable of cutting at a speed suitable for the cut material. 1 unit equipped with cutting, shaving, and sharpening functions.

Part Number
MPS-DS
MPS-KC
PSS-165PRO
TT-YSD-165MR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Model Applicable Tip Saw: Outer Diameter
(mm)
Applicable Tip Saw: Hole Diameter
(mm)
Applicable Tip Saw: Blade Thickness
(mm)
Rated Current
(A)
Voltage
(V)
Power Consumption
(W)
Cord Length
(m)
Detailed Type Machine Body Dimensions Number of Turns Tipped Saw Blade Quantity Frequency
(Hz)
Rated Time
(Minute)
Cuttable Material JAN Code Vice Maximum Opening Accessories

฿ 999,999,999.00

ORIGINAL WORKTOOLS 1 Piece(s) Quote Other Related Products-------Diamond Disk------4534587 132015--

฿ 999,999,999.00

ORIGINAL WORKTOOLS 1 Piece(s) Quote Other Related Products-------Dedicated Cutting Cover------4534587 132022--

฿ 999,999,999.00

ORIGINAL WORKTOOLS 1 Piece(s) Quote Small Type Cutting Machine165221.65.9 (maximum)AC100560 (maximum)1.9Main Unit OnlyH310×D155×W3754500min-1~8000min-1(50Hz)、3000min-1~8000min-1(60Hz)4050/6030Aluminum, PVC, Wood Material, Aluminum, Stainless Steel4534587 135108100Wrench (6) for Mounting/Removal of Chip Saw, Wrench (5/4), Shaft Lock Wrench

฿ 2,460.83

ORIGINAL WORKTOOLS 1 Piece(s) 33 Day(s) Other Related Products165221.6----Genuine Blade--40---4534587 141659--

Loading...

  1. 1