- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Loctite Anaerobic Metal Pipe Sealant 542 (Hydraulic/Pneumatic)
Specifications of 542-50
-
- Product Type
- Sealant For Piping
-
- Color
- Brown
-
- Viscosity(mPa・s)
- 400 to 800 (Thixo)
-
- Trusco Code
- 123-6172
-
- Mass(g)
- 80
-
- Features
- 1 solution solvent-free type anaerobic medium strength type sealant.
-
- Application
- For hydraulic pipe joints.
-
- Specifications, recommended hardening accelerator
- 7649
-
- Specifications, operating temperature range
- -55~150℃
-
- Specifications
- Anaerobic
-
- Material main components
- Synthetic Resin
-
- Contents
- 1 pc (50 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 1,313.37
|
SEALING AGENTS FOR PIPING
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc (50 ml) |
Basic Specifications
-
- Product Type
- Sealant For Piping
-
- Color
- Brown
-
- Viscosity(mPa・s)
- 400 to 800 (Thixo)
-
- Trusco Code
- 123-6172
-
- Mass(g)
- 80
-
- Features
- 1 solution solvent-free type anaerobic medium strength type sealant.
-
- Application
- For hydraulic pipe joints.
-
- Specifications, recommended hardening accelerator
- 7649
-
- Specifications, operating temperature range
- -55~150℃
-
- Specifications
- Anaerobic
-
- Material main components
- Synthetic Resin
-
- Contents
- 1 pc (50 ml)
Product Description
An anaerobic adhesive for metal pipe sealants.
[Features]
·It fills and hardens the joint threads of metal pipes.
·Prevents leakage of internal fluid and enables complete sealing.
·1-component solvent-free anaerobic medium-strength type sealant.
·It is thixotropic and does not drip.
[Applications]
·Can be used for air, water, and oil piping.
·Seals for various metal piping joints, hydraulic and pneumatic applications.
·Excellent chemical resistance, ideal for PT3/4 or less.
Specifications of 542-50
-
- Product Type
- Sealant For Piping
-
- Color
- Brown
-
- Viscosity(mPa・s)
- 400 to 800 (Thixo)
-
- Trusco Code
- 123-6172
-
- Mass(g)
- 80
-
- Features
- 1 solution solvent-free type anaerobic medium strength type sealant.
-
- Application
- For hydraulic pipe joints.
-
- Specifications, recommended hardening accelerator
- 7649
-
- Specifications, operating temperature range
- -55~150℃
-
- Specifications
- Anaerobic
-
- Material main components
- Synthetic Resin
-
- Contents
- 1 pc (50 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 1,313.37
|
SEALING AGENTS FOR PIPING
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc (50 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●1 component solvent-free type anaerobic sealing agent.Usage
●For hydraulic pipe couplers.Specification
●Color:Brown
●SPQ(piece):10
●Working Temperature Range: -55 to 150°C
●Viscosity: 400 to 800mPa・s(thixo)
●Screw Diameter: PT3/4 or less
●Recommended Hardening Accelerator: 7649Materials
●Principal Component: Synthetic Resin
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?