(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tooling panel wagon (drawer included) (PD1048D)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PD1048D SALE
PD6356D SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Number of storage holders Holder color Apply Trusco Code Amount Of Content

฿ 62,977.00

฿ 54,317.66

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) - 48 Purple For HSK100A, NC5-100 457-2726 1 unit

฿ 62,470.00

฿ 53,880.38

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Green 56 Green For HSK63A, NC5-63 457-2734 1 unit

Basic Specifications

  • Frontage(mm)
    825
  • Depth(mm)
    556
  • Height(mm)
    999
  • Maximum Load(kg/unit)
    250
  • Number of Steps(Level)
    2
  • Mass(g)
    62000
  • Tooling shelf(sheet)
    4
  • Drawer(Level)
    1
  • Features
    Tooling shelf can be installed at desired height by hole pitch.
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Tooling shelf can be installed at a height to match the hole pitch.
[Applications]
· For tooling storage and management.

Part Number
PD1048D SALE
PD6356D SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Number of storage holders Holder color Apply Trusco Code Amount Of Content

฿ 62,977.00

฿ 54,317.66

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) - 48 Purple For HSK100A, NC5-100 457-2726 1 unit

฿ 62,470.00

฿ 53,880.38

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) Green 56 Green For HSK63A, NC5-63 457-2734 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1