- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Wagon, F type
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of FW-30A
-
- Frontage(mm)
- 610
-
- Depth(mm)
- 460
-
- Height(mm)
- 907
-
- Maximum Load(kg/unit)
- 100
-
- Color
- Silver
-
- Number of Steps(Level)
- 1
-
- Mass(g)
- 44000
-
- Uniform Load Capacity(kg/unit)
- 20 kg/Level
-
- Trusco Code
- 457-2068
-
- Features
- As it has an acrylic door, the stored items can be seen through. Ball bearing type slide rail is adopted, making the opening/closing of the drawer smooth. It comes with a key that can lock the upper and lower doors at the same time. Externally installed casters are adopted on the front wheels, providing the structure with stability.
-
- Drawer opening/closing stroke
- 349mm
-
- Door
- Upper door (Kent-type magnet fixture), lower door (slide stay, magnet fixture)
-
- Caster
- Fixed Type 125 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces)
-
- Top Plate Material
- Decorative Melamine Plywood
-
- Main Body Material
- Steel
-
- Acrylic Sheet
- Upper door (thickness 3 mm)
-
- Wheel Material
- Urethane
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 70,434.00
฿ 46,352.62
|
STEEL WAGONS
|
1 Piece(s)
|
|
40 Day(s)
|
Basic Specifications
-
- Frontage(mm)
- 610
-
- Depth(mm)
- 460
-
- Height(mm)
- 907
-
- Maximum Load(kg/unit)
- 100
-
- Color
- Silver
-
- Number of Steps(Level)
- 1
-
- Mass(g)
- 44000
-
- Uniform Load Capacity(kg/unit)
- 20 kg/Level
-
- Trusco Code
- 457-2068
-
- Features
- As it has an acrylic door, the stored items can be seen through. Ball bearing type slide rail is adopted, making the opening/closing of the drawer smooth. It comes with a key that can lock the upper and lower doors at the same time. Externally installed casters are adopted on the front wheels, providing the structure with stability.
-
- Drawer opening/closing stroke
- 349mm
-
- Door
- Upper door (Kent-type magnet fixture), lower door (slide stay, magnet fixture)
-
- Caster
- Fixed Type 125 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces)
-
- Top Plate Material
- Decorative Melamine Plywood
-
- Main Body Material
- Steel
-
- Acrylic Sheet
- Upper door (thickness 3 mm)
-
- Wheel Material
- Urethane
Product Description
[Features]
· As it has an acrylic door, the stored items are visible and can be checked.
· Uses ball bearing type slide rails for ultra smooth drawer opening and closing motion.
· It is supplied with a key, and the upper and lower doors can be locked simultaneously.
· Externally installed casters are adopted on the front wheels, providing the structure with stability.
· Comes with a 70 mm side handle which can be mounted at either right or left.
[Applications]
· Ideal as a multi-functional wagon in a factory.
Specifications of FW-30A
-
- Frontage(mm)
- 610
-
- Depth(mm)
- 460
-
- Height(mm)
- 907
-
- Maximum Load(kg/unit)
- 100
-
- Color
- Silver
-
- Number of Steps(Level)
- 1
-
- Mass(g)
- 44000
-
- Uniform Load Capacity(kg/unit)
- 20 kg/Level
-
- Trusco Code
- 457-2068
-
- Features
- As it has an acrylic door, the stored items can be seen through. Ball bearing type slide rail is adopted, making the opening/closing of the drawer smooth. It comes with a key that can lock the upper and lower doors at the same time. Externally installed casters are adopted on the front wheels, providing the structure with stability.
-
- Drawer opening/closing stroke
- 349mm
-
- Door
- Upper door (Kent-type magnet fixture), lower door (slide stay, magnet fixture)
-
- Caster
- Fixed Type 125 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces)
-
- Top Plate Material
- Decorative Melamine Plywood
-
- Main Body Material
- Steel
-
- Acrylic Sheet
- Upper door (thickness 3 mm)
-
- Wheel Material
- Urethane
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 70,434.00
฿ 46,352.62
|
STEEL WAGONS
|
1 Piece(s)
|
|
40 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?