(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pit Wagon

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 38,680.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PW-1B SALE
PW-2B SALE
PW-2D SALE
PW-2T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Number of Steps
(Level)
Load-resistant tray
(kg/stage)
Load resistance: movable tray
(kg/stage)
Mass
(g)
Load-resistant fixed tray
(kg/stage)
Trusco Code Caster Amount Of Content

฿ 48,548.00

฿ 44,664.16

STEEL WAGONS 1 Piece(s) 40 Day(s) 1 Level Drawer 3 15 - 27000 - 457-2742 Fixed Type 125 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces) 1 unit

฿ 53,257.00

฿ 48,996.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 2 Level Drawer 3 15 - 28000 - 457-2751 Fixed Type 125 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces) 1 unit

฿ 46,011.00

฿ 42,330.12

STEEL WAGONS 1 Piece(s) 40 Day(s) Double slide Type 5 - 10 27000 15 457-2769 Fixed Type 125 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces) 1 unit

฿ 38,680.00

฿ 35,585.60

STEEL WAGONS 1 Piece(s) 40 Day(s) Fixed Shelf Type 4 15 - 21000 - 457-2777 Swivel type (with stopper) 75 mm (4 pcs) 1 unit

Basic Specifications

  • Frontage(mm)
    618
  • Depth(mm)
    418
  • Height(mm)
    900
  • Maximum Load(kg/unit)
    100
  • Color
    Silver
  • Features
    Includes various tray dividers for efficient tray use. Screwdriver holder and free basket are equipped as standard.
  • Shelf Board
    Top Panel, with central level shelf mat, shelf panels with partitions, lower level, spill-proof shelf panel
  • Spill Preventer Height
    Middle level 45 mm lower level 80 mm
  • Material
    Steel
  • Accessory
    Screwdriver holder (medium, mini size)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Includes various tray dividers for efficient tray use.
· A screwdriver holder / free basket are equipped as standard.
· Uses ball bearing type slide rails for ultra smooth retractable tray movement.
· Movable tray can move forward and backward to improve workability.
· Has a top board mat for workability as well as upper and lower protectors to protect the opposite side.

Part Number
PW-1B SALE
PW-2B SALE
PW-2D SALE
PW-2T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Number of Steps
(Level)
Load-resistant tray
(kg/stage)
Load resistance: movable tray
(kg/stage)
Mass
(g)
Load-resistant fixed tray
(kg/stage)
Trusco Code Caster Amount Of Content

฿ 48,548.00

฿ 44,664.16

STEEL WAGONS 1 Piece(s) 40 Day(s) 1 Level Drawer 3 15 - 27000 - 457-2742 Fixed Type 125 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces) 1 unit

฿ 53,257.00

฿ 48,996.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 2 Level Drawer 3 15 - 28000 - 457-2751 Fixed Type 125 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces) 1 unit

฿ 46,011.00

฿ 42,330.12

STEEL WAGONS 1 Piece(s) 40 Day(s) Double slide Type 5 - 10 27000 15 457-2769 Fixed Type 125 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces) 1 unit

฿ 38,680.00

฿ 35,585.60

STEEL WAGONS 1 Piece(s) 40 Day(s) Fixed Shelf Type 4 15 - 21000 - 457-2777 Swivel type (with stopper) 75 mm (4 pcs) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1