(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fingerstalls, Finger Cots Powder Free (8-A)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8-A
8-B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Weight Per 1,000 Pieces
(g)
Inside Diameter
(mm)
Amount Of Content

฿ 1,063.18

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

8 Day(s) 420~455 18 1 Bag (1000 pcs.)

฿ 1,053.88

FINGER COTS 1 Piece(s) - 4 Day(s) 340~372 15 1 Bag (1000 pcs.)

Basic Specifications

  • Product Model
    Natural Rubber
  • The intended use
    Finger Sack
  • Length(mm)
    63~67
  • Remark 1
    Thin fingerstall
  • Remark 2
    No powder
  • Thick(mm)
    0.1
  • Features
    No Powder on Surface
  • Amount Of Content
    1 Bag (1000 pcs.)

Product Description

Stretchable finger cots with an internal diameter of 18 mm and an overall length of 63 to 67 mm.
[Features]
· Made in Japan.
· Made of natural rubber latex for softness, elasticity and a good fit on the fingertip.
· Stretchable type with very low powder. Roll-on opening.
[Applications]
· Optimal for work involving detailed parts, such as precision machinery assembly, and for handling glass, precious metals and other clean materials.

Part Number
8-A
8-B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Weight Per 1,000 Pieces
(g)
Inside Diameter
(mm)
Amount Of Content

฿ 1,063.18

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

8 Day(s) 420~455 18 1 Bag (1000 pcs.)

฿ 1,053.88

FINGER COTS 1 Piece(s) - 4 Day(s) 340~372 15 1 Bag (1000 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1