(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fingerstalls, Finger Cots (2-B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-A
2-B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(mm)
Weight Per 1,000 Pieces
(g)
Inside Diameter
(mm)
Amount Of Content

฿ 896.66

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

7 Day(s) 45~50 306~395 18 1 Bag (1000 pcs.)

฿ 1,550.00

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

18 Day(s) 35~40 260 to 300 15 1 Bag (1000 pcs.)

Basic Specifications

  • Product Model
    Natural Rubber
  • The intended use
    Finger Sack
  • Remark 1
    Thin fingerstall
  • Thick(mm)
    0.1
  • Features
    It is short so fingers do not get sticky
  • Amount Of Content
    1 Bag (1000 pcs.)

Product Description

Stretchable finger cots with an internal diameter of 18 mm and an overall length of 45 to 50 mm.
[Features]
· Made in Japan.
· Made of natural rubber latex for softness, elasticity and a good fit on the fingertip.
· Short stretchable type that is powdered to prevent moisture buildup on the finger. Roll-on opening.
· Also available in a small size and non-powdered type with an internal diameter of 15 mm and an overall length of 35 to 40 mm.
[Applications]
· Short to prevent moisture buildup and optimal for long term use.

Part Number
2-A
2-B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(mm)
Weight Per 1,000 Pieces
(g)
Inside Diameter
(mm)
Amount Of Content

฿ 896.66

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

7 Day(s) 45~50 306~395 18 1 Bag (1000 pcs.)

฿ 1,550.00

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

18 Day(s) 35~40 260 to 300 15 1 Bag (1000 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1