(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Wagon (SUS304 / 2-Line Drawer-Attached) (SUS-220B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SUS-220A SALE
SUS-220B SALE
SUS-220C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 34,506.00

฿ 32,204.45

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 600 450 467-6131 18200 1 unit

฿ 38,448.00

฿ 35,883.52

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 750 450 467-6149 20300 1 unit

฿ 56,188.00

฿ 52,440.26

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 900 600 467-6157 29300 1 unit

Basic Specifications

  • Height(mm)
    810
  • Maximum Load(kg/unit)
    50
  • Load Capacity Per Shelf(kg/rack)
    25
  • Number of Racks(Rack)
    2
  • Supporting Post Diameter(mm)
    25
  • Features
    Welded structure provides durability. Designed to be pulled out from front or rear. There is a spill stop in four directions. The caster uses a super-quiet caster.
  • Specification Guard Height(mm)
    Upper level 44, lower level 30
  • Specification Shelf Plate
    Shelf Plate with Guard
  • Specification Shelf Plate Adjustment Pitch
    Fixation (Welding Assembly)
  • Specification Caster
    Swivel Type 100 mm (4 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber
  • Accessories
    Partition Plate
  • Amount Of Content
    1 unit

Product Description

[Features]
· A welded structure with durability.
· Drawers feature handles to both front and rear.
· Featuring spill guards in four directions.
· Low noise casters are used.

Part Number
SUS-220A SALE
SUS-220B SALE
SUS-220C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 34,506.00

฿ 32,204.45

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 600 450 467-6131 18200 1 unit

฿ 38,448.00

฿ 35,883.52

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 750 450 467-6149 20300 1 unit

฿ 56,188.00

฿ 52,440.26

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 900 600 467-6157 29300 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1