(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Convenience Wagon

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,335.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WC-2-P
WC-3-P SALE
WC-4-P SALE
WCL-2-P
WCL-3-P
WCL-4-P SALE
WCLP-3-P SALE
WCLP-4-P SALE
WCP-3-P SALE
WCP-4-P SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Type Details Number of Racks
(Rack)
Trusco Code Mass
(g)
Amount Of Content

฿ 9,956.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 600 Type without panels 2 466-1885 7500 1 unit

฿ 13,245.00

฿ 12,185.40

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 810 Type without panels 3 466-1893 10800 1 unit

฿ 15,111.00

฿ 13,900.61

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 810 Type without panels 4 466-1907 12900 1 unit

฿ 8,335.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 400 600 Type without panels 2 466-1915 6500 1 unit

฿ 10,003.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 400 810 Type without panels 3 466-1923 8900 1 unit

฿ 11,861.00

฿ 10,912.12

STEEL WAGONS 1 Piece(s) 40 Day(s) 400 810 Type without panels 4 466-1931 10900 1 unit

฿ 17,685.00

฿ 16,268.43

STEEL WAGONS 1 Piece(s) 40 Day(s) 400 810 Type with panel 3 466-1940 12300 1 unit

฿ 19,550.00

฿ 17,984.05

STEEL WAGONS 1 Piece(s) 40 Day(s) 400 810 Type with panel 4 466-1958 14300 1 unit

฿ 20,934.00

฿ 19,259.28

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 810 Type with panel 3 466-1966 14200 1 unit

฿ 22,792.00

฿ 20,968.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 810 Type with panel 4 466-1974 16300 1 unit

Basic Specifications

  • Depth(mm)
    400
  • Maximum Load(kg/unit)
    96
  • Color
    Pearl Pink
  • Features
    4 wheels fitted with freely moving casters for ease of handling.
  • Specification Shelf Plate
    Shelf With Spill Preventer (For Both Front/Back)
  • Specification Shelf Plate Adjustment Pitch
    Fixed
  • Specification Anti-Spill Height(mm)
    39
  • Specification Caster
    Swivel Type 50 mm (2 Pieces) Swivel Type (With Stopper) 50 mm (2 Pieces)
  • Body Material
    Steel
  • Caster Metal Parts
    Steel
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit

Product Description

A lightweight, easy-to-handle and convenient angled cart.
[Features]
· Features four ø50 mm rubber swivel casters that enable easy handling.
· Featuring a fresh and original pearl pink color.
· Shelf panels can be reversed and it features an overall load resistance of 96 kg.
· Because the type with panels comes standard with hooks, the hanging of tools, etc., is possible.
· A spill guard is also available as a separately sold option.
[Applications]
· Storage is also possible below the work bench and it is optimal for seated work.
· Can also be used to manage personal tools and materials, and is optimal for use by multiple workers.
· Assembly type

Part Number
WC-2-P
WC-3-P SALE
WC-4-P SALE
WCL-2-P
WCL-3-P
WCL-4-P SALE
WCLP-3-P SALE
WCLP-4-P SALE
WCP-3-P SALE
WCP-4-P SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Type Details Number of Racks
(Rack)
Trusco Code Mass
(g)
Amount Of Content

฿ 9,956.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 600 Type without panels 2 466-1885 7500 1 unit

฿ 13,245.00

฿ 12,185.40

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 810 Type without panels 3 466-1893 10800 1 unit

฿ 15,111.00

฿ 13,900.61

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 810 Type without panels 4 466-1907 12900 1 unit

฿ 8,335.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 400 600 Type without panels 2 466-1915 6500 1 unit

฿ 10,003.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 400 810 Type without panels 3 466-1923 8900 1 unit

฿ 11,861.00

฿ 10,912.12

STEEL WAGONS 1 Piece(s) 40 Day(s) 400 810 Type without panels 4 466-1931 10900 1 unit

฿ 17,685.00

฿ 16,268.43

STEEL WAGONS 1 Piece(s) 40 Day(s) 400 810 Type with panel 3 466-1940 12300 1 unit

฿ 19,550.00

฿ 17,984.05

STEEL WAGONS 1 Piece(s) 40 Day(s) 400 810 Type with panel 4 466-1958 14300 1 unit

฿ 20,934.00

฿ 19,259.28

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 810 Type with panel 3 466-1966 14200 1 unit

฿ 22,792.00

฿ 20,968.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 810 Type with panel 4 466-1974 16300 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1