(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Wagon (Single-Sided Specification) (HW-A4)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HW-A4 SALE
HW-A5 SALE
HW-M4 SALE
HW-M5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Type Details Load Capacity per Shelf (Shallow Type)
(kg/rack)
Load Capacity per Shelf (Medium Type)
(kg/rack)
Load Capacity per Shelf (Deep Type)
(kg/rack)
Trusco Code Mass
(g)
Specification Caster

฿ 38,644.52

฿ 32,102.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 603 483 802 200 200kg - 30 40 511-8441 70000 Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)

฿ 43,805.81

฿ 35,395.09

STEEL WAGONS 1 Piece(s) 1 Day(s) 603 483 802 200 200kg 15 30 40 511-8450 70000 Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)

฿ 30,257.42

฿ 24,169.63

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 380 759 150 150kg - 20 30 511-8468 45000 Swivel Type 75 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces)

฿ 32,176.77

฿ 25,632.01

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 380 759 150 150kg 15 20 30 511-8476 45000 Swivel Type 75 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces)

Basic Specifications

  • Color
    Green
  • Number of Racks(Rack)
    1
  • Features
    The 2-level drawer is equipped with a safety device that prevents both drawers from being pulled out simultaneously.
  • Body
    Steel
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber

Product Description

[Features]
·Two-level drawers feature a safety mechanism that prevents both levels from opening simultaneously.

Part Number
HW-A4 SALE
HW-A5 SALE
HW-M4 SALE
HW-M5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Type Details Load Capacity per Shelf (Shallow Type)
(kg/rack)
Load Capacity per Shelf (Medium Type)
(kg/rack)
Load Capacity per Shelf (Deep Type)
(kg/rack)
Trusco Code Mass
(g)
Specification Caster

฿ 38,644.52

฿ 32,102.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 603 483 802 200 200kg - 30 40 511-8441 70000 Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)

฿ 43,805.81

฿ 35,395.09

STEEL WAGONS 1 Piece(s) 1 Day(s) 603 483 802 200 200kg 15 30 40 511-8450 70000 Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)

฿ 30,257.42

฿ 24,169.63

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 380 759 150 150kg - 20 30 511-8468 45000 Swivel Type 75 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces)

฿ 32,176.77

฿ 25,632.01

STEEL WAGONS 1 Piece(s) 40 Day(s) 500 380 759 150 150kg 15 20 30 511-8476 45000 Swivel Type 75 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The 2 drawers are equipped with a safety mechanism that can not be withdrawn at the same time.

Specification

●Max Load Weight(kg/piece):200
●Equal Load Capacity(kg/stage) Medium Size:30
●Equal Load Capacity(kg/stage) Deep Type:40
●W x D x H(mm):603 x 483 x 802
●One-side Specification 
●Color: Green
●Caster: Fixed Type 100mm(2 pieces) Flexible Type(with stopper)100mm(2 pieces)

Materials

●Main Body: Steel
●Caster Brackets: Steel
●Wheel: Rubber