(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Wagon (Double-Sided Specification)

Tool Wagon (Double-Sided Specification)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of HW-A1

  • Frontage(mm)
    603
  • Depth(mm)
    483
  • Height(mm)
    923
  • Maximum Load(kg/unit)
    150
  • Color
    Green
  • Number of Racks(Rack)
    1
  • Load Capacity per Shelf (Shallow Type)(kg/rack)
    15
  • Load Capacity per Shelf (Medium Type)(kg/rack)
    10
  • Load Capacity per Shelf (Deep Type)(kg/rack)
    40
  • Trusco Code
    511-8433
  • Mass(g)
    70000
  • Features
    Movement is also through a smooth tool wagon. The 2-stage dresser is equipped with a safety mechanism device that will not let both open at the same time.
  • Specification Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces)
  • Body
    Steel
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber
Part Number
HW-A1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 37,777.15

฿ 29,050.63

STEEL WAGONS 1 Piece(s) 40 Day(s)

Basic Specifications

  • Frontage(mm)
    603
  • Depth(mm)
    483
  • Height(mm)
    923
  • Maximum Load(kg/unit)
    150
  • Color
    Green
  • Number of Racks(Rack)
    1
  • Load Capacity per Shelf (Shallow Type)(kg/rack)
    15
  • Load Capacity per Shelf (Medium Type)(kg/rack)
    10
  • Load Capacity per Shelf (Deep Type)(kg/rack)
    40
  • Trusco Code
    511-8433
  • Mass(g)
    70000
  • Features
    Movement is also through a smooth tool wagon. The 2-stage dresser is equipped with a safety mechanism device that will not let both open at the same time.
  • Specification Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces)
  • Body
    Steel
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber

Product Description

[Features]
· A tool wagon that also moves smoothly.
· Two-level drawers feature a safety mechanism that prevents both levels from opening simultaneously.

Specifications of HW-A1

  • Frontage(mm)
    603
  • Depth(mm)
    483
  • Height(mm)
    923
  • Maximum Load(kg/unit)
    150
  • Color
    Green
  • Number of Racks(Rack)
    1
  • Load Capacity per Shelf (Shallow Type)(kg/rack)
    15
  • Load Capacity per Shelf (Medium Type)(kg/rack)
    10
  • Load Capacity per Shelf (Deep Type)(kg/rack)
    40
  • Trusco Code
    511-8433
  • Mass(g)
    70000
  • Features
    Movement is also through a smooth tool wagon. The 2-stage dresser is equipped with a safety mechanism device that will not let both open at the same time.
  • Specification Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces)
  • Body
    Steel
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber
Part Number
HW-A1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 37,777.15

฿ 29,050.63

STEEL WAGONS 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1