(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Mini Table Wagon AS-Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 14,609.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AS-N4530D SALE
AS-N4530E SALE
AS-N6045D SALE
AS-N6045E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Caster Metal Parts Amount Of Content

฿ 16,585.00

฿ 15,256.54

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 450 300 465-0948 5000 Stainless Steel (SUS304) 1 unit

฿ 14,609.00

฿ 13,440.28

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 450 300 465-0956 5000 Steel 1 unit

฿ 18,163.00

฿ 16,708.14

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 600 450 465-0964 7300 Stainless Steel (SUS304) 1 unit

฿ 16,189.00

฿ 14,892.26

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 600 450 465-0972 7300 Steel 1 unit

Basic Specifications

  • Height(mm)
    750
  • Maximum Load(kg/unit)
    50
  • Type Details
    Caster Bracket: Stainless Steel
  • Number of Racks(Rack(s))
    2
  • Load Capacity Per Shelf (Upper)(kg/rack)
    50
  • Load Capacity Per Shelf (Lower)(kg/rack)
    20
  • Supporting Post Diameter(mm)
    22
  • Features
    Since it is a welded, finished assembly product, there is no risk of screws loosening afterwards.
  • Specification Shelf Plate
    Flat shelf board
  • Specification Shelf Plate Adjustment Pitch
    Fixation (Welding Assembly)
  • Specification Caster
    Swivel Type 50 mm (2 Pieces) Swivel Type (With Stopper) 50 mm (2 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Wheels
    Nylon
  • Amount Of Content
    1 unit

Product Description

A table wagon that does not require assembly work.
[Features]
·It is a finished product assembled by welding, so there is no need to worry about screws coming loose later.
·The finished product is shipped and can be used immediately without assembly work.
·All parts except the casters are made of stainless steel (SUS304) and are resistant to rust and stains.
·There are two types of caster fittings, one made of steel and one made of stainless steel (SUS304), which can be selected according to the usage environment.
[Applications]
·Ideal as a side stand or auxiliary stand for work in clean rooms, etc.
·For pharmaceuticals, physics and chemistry, food manufacturing, and kitchens.

Part Number
AS-N4530D SALE
AS-N4530E SALE
AS-N6045D SALE
AS-N6045E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Caster Metal Parts Amount Of Content

฿ 16,585.00

฿ 15,256.54

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 450 300 465-0948 5000 Stainless Steel (SUS304) 1 unit

฿ 14,609.00

฿ 13,440.28

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 450 300 465-0956 5000 Steel 1 unit

฿ 18,163.00

฿ 16,708.14

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 600 450 465-0964 7300 Stainless Steel (SUS304) 1 unit

฿ 16,189.00

฿ 14,892.26

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 600 450 465-0972 7300 Steel 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1