(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Wagon C1-Type S / T Car (SUS304)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 75,958.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C1C-S4609 SALE
C1C-S4610 SALE
C1C-S4612 SALE
C1C-S4615 SALE
C1C-S6109 SALE
C1C-S6110 SALE
C1C-S6112 SALE
C1C-S6115 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 75,958.00

฿ 65,513.78

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 460 458-1601 28500 1 unit

฿ 81,896.00

฿ 70,635.30

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1070 460 458-1610 32000 1 unit

฿ 88,054.00

฿ 75,946.58

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1220 460 458-1628 34500 1 unit

฿ 108,286.00

฿ 93,396.68

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1520 460 458-1636 43000 1 unit

฿ 90,912.00

฿ 78,411.60

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 610 458-1644 34500 1 unit

฿ 101,028.00

฿ 87,136.65

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1070 610 458-1652 40000 1 unit

฿ 110,705.00

฿ 95,483.06

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1220 610 458-1661 44000 1 unit

฿ 131,596.00

฿ 106,829.63

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1520 610 458-1679 52000 1 unit

Basic Specifications

  • Height(mm)
    1550
  • Maximum Load(kg/unit)
    200
  • Number of Racks(Rack(s))
    5
  • Specification Shelf Plate Adjustment Pitch(mm)
    25
  • Load Capacity Per Shelf(kg/rack)
    40
  • Supporting Post Diameter(mm)
    25
  • Features
    Shelf has a mesh structure with good breathability.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Caster
    Swivel Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Stainless Steel
  • Wheels
    Nylon Urethane
  • Amount Of Content
    1 unit

Product Description

[Features]
·The shelf board has a mesh structure for good ventilation.
·A cart that can be used flexibly for storage and transportation.
·Featuring a stainless steel construction optimal for clean environments where sanitation control is required.

Part Number
C1C-S4609 SALE
C1C-S4610 SALE
C1C-S4612 SALE
C1C-S4615 SALE
C1C-S6109 SALE
C1C-S6110 SALE
C1C-S6112 SALE
C1C-S6115 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 75,958.00

฿ 65,513.78

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 460 458-1601 28500 1 unit

฿ 81,896.00

฿ 70,635.30

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1070 460 458-1610 32000 1 unit

฿ 88,054.00

฿ 75,946.58

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1220 460 458-1628 34500 1 unit

฿ 108,286.00

฿ 93,396.68

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1520 460 458-1636 43000 1 unit

฿ 90,912.00

฿ 78,411.60

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 910 610 458-1644 34500 1 unit

฿ 101,028.00

฿ 87,136.65

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1070 610 458-1652 40000 1 unit

฿ 110,705.00

฿ 95,483.06

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1220 610 458-1661 44000 1 unit

฿ 131,596.00

฿ 106,829.63

STAINLESS WAGONS 1 Piece(s) 40 Day(s) 1520 610 458-1679 52000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1