(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Vest Yellow/Orange/Navy (TKA-330)

Safety Vest Yellow/Orange/Navy (TKA-330)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TKA-330
TKA-360
TKA-370
TKA-540
TKA-560
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Product Type LED Presence Garment length
(cm)
JAN Code Trusco Code Mass
(g)
Features Application Amount Of Content

฿ 317.00

SAFE VESTS 1 Piece(s) Same day Orange Mesh Base / Yellow Reflective Safety vest NA 60 - 405-5365 210 Since the waist width can be adjusted, it is available for large-framed people as well. It is lightweight with mesh material, and does not make work more of a burden. - 1 Pair

฿ 317.00

SAFE VESTS 1 Piece(s) 1 Day(s) Yellow Mesh Background / Yellow Reflective Safety vest NA 60 - 405-5390 210 Since the waist width can be adjusted, it is available for large-framed people as well. It is lightweight with mesh material, and does not make work more of a burden. - 1 Pair

฿ 454.87

SAFE VESTS 1 Piece(s) 1 Day(s) Dark Blue / Silver Reflective - - 60 4989999384970 764-7093 210 Since the waist width can be adjusted, it is available for large-framed people as well. Transportation control. Construction site. Railroad protection area. -

฿ 359.00

SAFE VESTS 1 Piece(s) 1 Day(s) Dark Blue / Silver Reflective Safety vest NA 40 - 415-4240 190 Since the waist width can be adjusted, it is available for large-framed people as well. It is lightweight with mesh material, and does not make work more of a burden. - 1 Pair

฿ 359.00

SAFE VESTS 1 Piece(s) 1 Day(s) Yellow Mesh Background / Yellow Reflective Safety vest NA 40 - 415-4231 190 Since the waist width can be adjusted, it is available for large-framed people as well. It is lightweight with mesh material, and does not make work more of a burden. - 1 Pair

Basic Specifications

Product Description

[Features]
· Since the waist width can be adjusted, it is available for large-framed people as well.

Part Number
TKA-330
TKA-360
TKA-370
TKA-540
TKA-560
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Product Type LED Presence Garment length
(cm)
JAN Code Trusco Code Mass
(g)
Features Application Amount Of Content

฿ 317.00

SAFE VESTS 1 Piece(s) Same day Orange Mesh Base / Yellow Reflective Safety vest NA 60 - 405-5365 210 Since the waist width can be adjusted, it is available for large-framed people as well. It is lightweight with mesh material, and does not make work more of a burden. - 1 Pair

฿ 317.00

SAFE VESTS 1 Piece(s) 1 Day(s) Yellow Mesh Background / Yellow Reflective Safety vest NA 60 - 405-5390 210 Since the waist width can be adjusted, it is available for large-framed people as well. It is lightweight with mesh material, and does not make work more of a burden. - 1 Pair

฿ 454.87

SAFE VESTS 1 Piece(s) 1 Day(s) Dark Blue / Silver Reflective - - 60 4989999384970 764-7093 210 Since the waist width can be adjusted, it is available for large-framed people as well. Transportation control. Construction site. Railroad protection area. -

฿ 359.00

SAFE VESTS 1 Piece(s) 1 Day(s) Dark Blue / Silver Reflective Safety vest NA 40 - 415-4240 190 Since the waist width can be adjusted, it is available for large-framed people as well. It is lightweight with mesh material, and does not make work more of a burden. - 1 Pair

฿ 359.00

SAFE VESTS 1 Piece(s) 1 Day(s) Yellow Mesh Background / Yellow Reflective Safety vest NA 40 - 415-4231 190 Since the waist width can be adjusted, it is available for large-framed people as well. It is lightweight with mesh material, and does not make work more of a burden. - 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Even the person with the bigger body can wear it because the waist width can be adjusted.

Specification

●Dimensions around the waist(cm):110 to 130
●Reflector: Width 50mm

Materials

●Nylon Mesh/Reflective Material PVC