(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Wipes (Super Thick Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 845.58 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FT-900
FT-901
FT-902
FT-903
FT-930
FT-931
FT-932
FT-933
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Model Sheet Size
(mm)
Color Trusco Code Mass
(g/box)
Amount Of Content

฿ 1,487.43

COUNTER CLOTH 1 Pack(s)

30 Pieces Per Package

12 Day(s) Large-Format Type 300×610 White 397-4634 1090 1 Box (30 Sheets)

฿ 1,487.43

COUNTER CLOTH 1 Pack(s)

30 Pieces Per Package

1 Day(s) Large-Format Type 300×610 Pink 397-4642 1090 1 Box (30 Sheets)

฿ 1,487.43

COUNTER CLOTH 1 Pack(s)

30 Pieces Per Package

1 Day(s) Large-Format Type 300×610 Green 397-4651 1090 1 Box (30 Sheets)

฿ 1,487.43

COUNTER CLOTH 1 Pack(s)

30 Pieces Per Package

12 Day(s) Large-Format Type 300×610 Blue 397-4669 1090 1 Box (30 Sheets)

฿ 874.86

COUNTER CLOTH 1 Pack(s)

30 Pieces Per Package

10 Day(s) - 300×350 White 397-4677 590 1 Box (30 Sheets)

฿ 845.58

COUNTER CLOTH 1 Pack(s)

30 Pieces Per Package

10 Day(s) - 300×350 Pink 397-4685 590 1 Box (30 Sheets)

฿ 845.58

COUNTER CLOTH 1 Pack(s)

30 Pieces Per Package

12 Day(s) - 300×350 Green 397-4693 590 1 Box (30 Sheets)

฿ 845.58

COUNTER CLOTH 1 Pack(s)

30 Pieces Per Package

10 Day(s) - 300×350 Blue 397-4707 590 1 Box (30 Sheets)

Basic Specifications

  • Product Model
    Counter Cross
  • Body / Option
    Main Body
  • Features
    A super thick type counter cloth. I(Thickness: approx. 1 mm) It is made of clean nonwoven fabric in which fibers are entangled in high-pressure water current. It is excellent in the vertical/horizontal strength balance, making it durable. It is given an antibacterial treatment, making it quick-drying and hygienic. Can be used repeatedly, washed and bleached.
  • Use
    For cleaning counters, kitchen areas, etc.
  • Specifications
    Food Sanitation Law Compliant
  • Material
    Rayon Nonwoven Fabric
  • Amount Of Content
    1 Box (30 Sheets)

Product Description

[Features]
· Super-thick counter cloths / dusters. (Thickness: 1 mm [approx])
· A clean non-woven fabric made product with fibers intertwined through high pressure water flow.
· Offers excellent vertical / horizontal strength balance, giving it a level of durability.
· Has been given an antibacterial finish and features rapid drying properties for use in sanitary applications.
· Can be cleaned and bleached for multiple reuses.
[Applications]
· For cleaning counters, around the kitchen, etc.

Part Number
FT-900
FT-901
FT-902
FT-903
FT-930
FT-931
FT-932
FT-933
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Model Sheet Size
(mm)
Color Trusco Code Mass
(g/box)
Amount Of Content

฿ 1,487.43

COUNTER CLOTH 1 Pack(s)

30 Pieces Per Package

12 Day(s) Large-Format Type 300×610 White 397-4634 1090 1 Box (30 Sheets)

฿ 1,487.43

COUNTER CLOTH 1 Pack(s)

30 Pieces Per Package

1 Day(s) Large-Format Type 300×610 Pink 397-4642 1090 1 Box (30 Sheets)

฿ 1,487.43

COUNTER CLOTH 1 Pack(s)

30 Pieces Per Package

1 Day(s) Large-Format Type 300×610 Green 397-4651 1090 1 Box (30 Sheets)

฿ 1,487.43

COUNTER CLOTH 1 Pack(s)

30 Pieces Per Package

12 Day(s) Large-Format Type 300×610 Blue 397-4669 1090 1 Box (30 Sheets)

฿ 874.86

COUNTER CLOTH 1 Pack(s)

30 Pieces Per Package

10 Day(s) - 300×350 White 397-4677 590 1 Box (30 Sheets)

฿ 845.58

COUNTER CLOTH 1 Pack(s)

30 Pieces Per Package

10 Day(s) - 300×350 Pink 397-4685 590 1 Box (30 Sheets)

฿ 845.58

COUNTER CLOTH 1 Pack(s)

30 Pieces Per Package

12 Day(s) - 300×350 Green 397-4693 590 1 Box (30 Sheets)

฿ 845.58

COUNTER CLOTH 1 Pack(s)

30 Pieces Per Package

10 Day(s) - 300×350 Blue 397-4707 590 1 Box (30 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Super thick type of counter cloth.(thickness approx. 1mm)
●There is durability because strength balance is excellent in vertical and horizontal.
●It can be used repeatedly, washing/bleaching is possible.

Specification

●Sheet Size(mm):300 x 610
●Q'ty Per Box(sheet):30
●SPQ(box):6

Materials

●Rayon Non-woven Fabric