(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Cloth "Hankie" (FT-131)

Industrial Cloth "Hankie" (FT-131)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FT-130
FT-131
FT-132
FT-133
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 671.73

COUNTER CLOTH 1 Pack(s)

100 Pieces Per Package

10 Day(s) White 397-4596 1 Bag (100 Sheets)

฿ 671.73

COUNTER CLOTH 1 Pack(s)

100 Pieces Per Package

10 Day(s) Pink 397-4600 1 Bag (100 Sheets)

฿ 671.73

COUNTER CLOTH 1 Pack(s)

100 Pieces Per Package

10 Day(s) Green 397-4618 1 Bag (100 Sheets)

฿ 671.73

COUNTER CLOTH 1 Pack(s)

100 Pieces Per Package

10 Day(s) Blue 397-4626 1 Bag (100 Sheets)

Basic Specifications

  • Product Model
    Counter Cross
  • Sheet Size(mm)
    350×300
  • Body / Option
    Main Body
  • Features
    It is a 1-way disposable type counter cloth. It is made of clean nonwoven fabric in which fibers are entangled in a high-pressure water current. It is excellent in the vertical/horizontal strength balance, making it durable. It is given an antibacterial treatment, making it quick-drying and hygienic.
  • Use
    For cleaning counters, kitchen areas, etc.
  • Specifications
    Food Sanitation Law Compliant
  • Material
    Rayon Nonwoven Fabric
  • Mass(g/bag)
    510
  • Amount Of Content
    1 Bag (100 Sheets)

Product Description

[Features]
· 1-way disposable counter cloths.
· A clean non-woven fabric made product with fibers intertwined through high pressure water flow.
· Offers excellent vertical / horizontal strength balance, giving it a level of durability.
· Has been given an antibacterial finish and features rapid drying properties for use in sanitary applications.
[Applications]
· For cleaning counters, around the kitchen, etc.

Part Number
FT-130
FT-131
FT-132
FT-133
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 671.73

COUNTER CLOTH 1 Pack(s)

100 Pieces Per Package

10 Day(s) White 397-4596 1 Bag (100 Sheets)

฿ 671.73

COUNTER CLOTH 1 Pack(s)

100 Pieces Per Package

10 Day(s) Pink 397-4600 1 Bag (100 Sheets)

฿ 671.73

COUNTER CLOTH 1 Pack(s)

100 Pieces Per Package

10 Day(s) Green 397-4618 1 Bag (100 Sheets)

฿ 671.73

COUNTER CLOTH 1 Pack(s)

100 Pieces Per Package

10 Day(s) Blue 397-4626 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1