(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold Resistant WetClub (FT2503-L)

Cold Resistant WetClub (FT2503-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FT2502-L
FT2502-LL
FT2502-M
FT2503-L
FT2503-LL
FT2503-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Size Trusco Code Mass
(g)
Amount Of Content

฿ 602.00

SUPPLIES TO COUNTER COOLING 1 Piece(s) 10 Day(s) Half Socks L(24.5~26.0cm) 400-2849 110 1 Pair

฿ 602.00

SUPPLIES TO COUNTER COOLING 1 Piece(s) 14 Day(s) Half Socks LL(26.0~27.5cm) 400-2857 122 1 Pair

฿ 602.00

SUPPLIES TO COUNTER COOLING 1 Piece(s) 12 Day(s) Half Socks M(23.0~24.5cm) 400-2865 106 1 Pair

฿ 721.00

SUPPLIES TO COUNTER COOLING 1 Piece(s) 10 Day(s) Long Socks L(24.5~26.0cm) 400-2873 189 1 Pair

฿ 721.00

SUPPLIES TO COUNTER COOLING 1 Piece(s) 10 Day(s) Long Socks LL(26.0~27.5cm) 400-2881 191 1 Pair

฿ 721.00

SUPPLIES TO COUNTER COOLING 1 Piece(s) 19 Day(s) Long Socks M(23.0~24.5cm) 400-2890 187 1 Pair

Basic Specifications

  • Product Model
    Protection Against Cold Products
  • Type
    Leg Socks
  • Color
    Black
  • Material
    Chloroprene, Nylon
  • Features
    Has anti-skid material at the toe cap to prevent the foot from slipping in the shoe. Ideal for use as inner socks in leather boots.
  • Amount Of Content
    1 Pair

Product Description

[Features]
·Wet suit material with excellent heat retention is used.
·The toe has a non-slip to prevent it from slipping inside the shoe.
·Perfect as inner socks for boots.
[Applications]
·Working in cold climates.
·Winter leisure such as skiing.

Part Number
FT2502-L
FT2502-LL
FT2502-M
FT2503-L
FT2503-LL
FT2503-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Size Trusco Code Mass
(g)
Amount Of Content

฿ 602.00

SUPPLIES TO COUNTER COOLING 1 Piece(s) 10 Day(s) Half Socks L(24.5~26.0cm) 400-2849 110 1 Pair

฿ 602.00

SUPPLIES TO COUNTER COOLING 1 Piece(s) 14 Day(s) Half Socks LL(26.0~27.5cm) 400-2857 122 1 Pair

฿ 602.00

SUPPLIES TO COUNTER COOLING 1 Piece(s) 12 Day(s) Half Socks M(23.0~24.5cm) 400-2865 106 1 Pair

฿ 721.00

SUPPLIES TO COUNTER COOLING 1 Piece(s) 10 Day(s) Long Socks L(24.5~26.0cm) 400-2873 189 1 Pair

฿ 721.00

SUPPLIES TO COUNTER COOLING 1 Piece(s) 10 Day(s) Long Socks LL(26.0~27.5cm) 400-2881 191 1 Pair

฿ 721.00

SUPPLIES TO COUNTER COOLING 1 Piece(s) 19 Day(s) Long Socks M(23.0~24.5cm) 400-2890 187 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1