(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Thermo Foam (OG-005L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OG-005L
OG-005ML
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 165.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 10 Day(s) L 23.0 8.3 402-9755 90 1 Pair

฿ 153.00

OIL-RESISTANT AND SOLVENT-RES 5 Piece(s) 6 Day(s) ML 20.4 7.7 402-9763 85 1 Pair

Basic Specifications

  • Product Type
    Vinyl Chloride
  • Specifications
    Long
  • Application
    For work
  • Total Length(cm)
    33.0
  • Color
    Blue
  • Features
    The inner surface features a thick, cushioned foam layer that has excellent heat retention. Both the inner and outer surfaces are treated with antibacterial processing that prevents mold and odors.
  • Use
    Used for scrubbing and washing by using water, cleaning, snow shoveling, and other work on cold days.
  • Thickness(mm)
    Approx. 0.9
  • Material Quality
    Vinyl Chloride (PVC)
  • Amount Of Content
    1 Pair

Product Description

[Features]
・ The inner surface is a thick foam layer with cushioning properties, and has excellent heat retention.
・ Antibacterial treatment is applied to the outer and inner surfaces to suppress the generation of mold and odor.
[Applications]
・ For water work, cleaning, snow scraping, and work on cold days.

Part Number
OG-005L
OG-005ML
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 165.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 10 Day(s) L 23.0 8.3 402-9755 90 1 Pair

฿ 153.00

OIL-RESISTANT AND SOLVENT-RES 5 Piece(s) 6 Day(s) ML 20.4 7.7 402-9763 85 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The inner surface is thick foam layer with cushioning property, excellent in heat retention.

Specification

●Color:Blue
●SPQ(pair):120
●Thickness: Approx. 0.9mm

Materials

●Polyvinyl Chloride(PVC)