(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Gloves for Quality Control (12 pairs) (MSM-01-L)

Gloves for Quality Control (12 pairs) (MSM-01-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MSM-01-L
MSM-01-LL
MSM-01-M
MSM-01-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Weight
(g)

฿ 558.00

GLOVES WITHOUT COATING 1 Pack(s)

12 Pieces Per Package

10 Day(s) L 23 19 8.5 207/bag 1 Bag (12 Pairs)

฿ 558.00

GLOVES WITHOUT COATING 1 Pack(s)

12 Pieces Per Package

10 Day(s) LL 23.5 20 9.0 219/bag 1 Bag (12 Pairs)

฿ 558.00

GLOVES WITHOUT COATING 1 Pack(s)

12 Pieces Per Package

10 Day(s) M 22.5 18 8 184/bag 1 Bag (12 Pairs)

฿ 558.00

GLOVES WITHOUT COATING 1 Pack(s)

12 Pieces Per Package

10 Day(s) S 21 17 7.7 183/bag 1 Bag (12 Pairs)

Basic Specifications

  • Product Model
    Non-Coat
  • Specifications
    No Fourchette
  • The intended use
    For Quality Control
  • Color
    White
  • Material Quality
    100% Cotton
  • Features
    Gloves for fine work with excellent dust-proof effect.
  • Use
    Light Work, Precision Machinery.
  • Thickness(mm)
    0.4
  • Product Specifications
    With Gusset
  • 1 Bag (12 Pairs)

Product Description

[Features]
· Gloves with excellent dustproof effect for fine work
· The size can be determined by the stitch color of the wrist.
[Applications]
· Light work, precision machinery.

Part Number
MSM-01-L
MSM-01-LL
MSM-01-M
MSM-01-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Weight
(g)

฿ 558.00

GLOVES WITHOUT COATING 1 Pack(s)

12 Pieces Per Package

10 Day(s) L 23 19 8.5 207/bag 1 Bag (12 Pairs)

฿ 558.00

GLOVES WITHOUT COATING 1 Pack(s)

12 Pieces Per Package

10 Day(s) LL 23.5 20 9.0 219/bag 1 Bag (12 Pairs)

฿ 558.00

GLOVES WITHOUT COATING 1 Pack(s)

12 Pieces Per Package

10 Day(s) M 22.5 18 8 184/bag 1 Bag (12 Pairs)

฿ 558.00

GLOVES WITHOUT COATING 1 Pack(s)

12 Pieces Per Package

10 Day(s) S 21 17 7.7 183/bag 1 Bag (12 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1