(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Mask Face, S/M Size

Gas Mask Face, S/M Size

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of 3100

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Inhalation Resistance(Pa)
    50 or Less
  • Vertical(mm)
    108
  • Horizontal(mm)
    110
  • Size
    S/M
  • Trusco Code
    215-0204
  • Mass(g)
    51
  • Application
    Organic solvent work such as painting, washing, and mixing work.
  • Features 1
    A compact, lightweight, metal-free face piece that is texture treated to reduce discomfort when being worn. Has a small number of components for easy maintenance. You can choose from two face piece sizes according to the size of your face.
  • Amount Of Content
    1 pc.
Part Number
3100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,237.10

GAS RESPIRATORS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Inhalation Resistance(Pa)
    50 or Less
  • Vertical(mm)
    108
  • Horizontal(mm)
    110
  • Size
    S/M
  • Trusco Code
    215-0204
  • Mass(g)
    51
  • Application
    Organic solvent work such as painting, washing, and mixing work.
  • Features 1
    A compact, lightweight, metal-free face piece that is texture treated to reduce discomfort when being worn. Has a small number of components for easy maintenance. You can choose from two face piece sizes according to the size of your face.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Compact/lightweight/non-metal mask body with textured processing to increase comfort during use.
· A low number of parts enables easier maintenance.
· Select from the 2 mask sizes designed to match the face size of the wearer.
[Applications]
· Organic solvent work such as coating/washing/agitation work.

Specifications of 3100

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Inhalation Resistance(Pa)
    50 or Less
  • Vertical(mm)
    108
  • Horizontal(mm)
    110
  • Size
    S/M
  • Trusco Code
    215-0204
  • Mass(g)
    51
  • Application
    Organic solvent work such as painting, washing, and mixing work.
  • Features 1
    A compact, lightweight, metal-free face piece that is texture treated to reduce discomfort when being worn. Has a small number of components for easy maintenance. You can choose from two face piece sizes according to the size of your face.
  • Amount Of Content
    1 pc.
Part Number
3100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,237.10

GAS RESPIRATORS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1