(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Putty Knife

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,383.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CBPK-25
CBPK-40
CBPK-50
CBPK-65
CBPK-75
CBPK-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Blade Length
(mm)
Trusco Code Mass
(g)

฿ 1,383.67

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 25 104 420-9311 75

฿ 2,031.96

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 40 104 420-9338 95

฿ 2,413.41

HMS NON-SPARKING TOOLS 1 Piece(s) 10 Day(s) 50 104 420-9354 105

฿ 2,879.26

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 65 104 420-9371 115

฿ 3,251.75

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 75 104 420-9397 225

฿ 4,176.68

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 100 90 420-9290 240

Basic Specifications

  • Product Category
    Putty Knife
  • Approval Acquired
    FM Approvals (USA) / UKAS (UK)
  • Overall Length(mm)
    200
  • Features
    This tool does not produce sparks even when friction or shock is applied. In addition to being non-flammable, it has excellent nonmagnetic properties and corrosion resistance. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
  • Material
    Beryllium Copper Alloys

Product Description

[Features]
· This tool will not spark under friction or impact.
· Excellent ignition-proof, non-magnetic and corrosion-resistant properties.
· Certified FM Approved by the US National Accreditation Board.
· UKAS (United Kingdom Accreditation Service) certified.
[Applications]
· For chemical industry, petroleum, steel manufacturing, gas industry, explosive manufacturing factories, shipyards, aviation industry, shipboard loading, thermal power plants, pharmaceutical factories, aluminum refineries, milling factories, medical equipment maintenance sites, clean rooms, etc.

Part Number
CBPK-25
CBPK-40
CBPK-50
CBPK-65
CBPK-75
CBPK-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Blade Length
(mm)
Trusco Code Mass
(g)

฿ 1,383.67

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 25 104 420-9311 75

฿ 2,031.96

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 40 104 420-9338 95

฿ 2,413.41

HMS NON-SPARKING TOOLS 1 Piece(s) 10 Day(s) 50 104 420-9354 105

฿ 2,879.26

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 65 104 420-9371 115

฿ 3,251.75

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 75 104 420-9397 225

฿ 4,176.68

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 100 90 420-9290 240

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1