(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chisel

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,998.49 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CBTG-14
CBTG-18
CBTG-20
CBTG-24
CBTG-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Blade Width
(mm)
Shaft Diameter
(mm)
Trusco Code Mass
(g)

฿ 1,998.49

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 160 16 14 420-9885 251

฿ 4,085.00

HMS NON-SPARKING TOOLS 1 Piece(s) 1 Day(s) 200 20 18 420-9893 262

฿ 4,125.00

HMS NON-SPARKING TOOLS 1 Piece(s) 10 Day(s) 200 22 20 420-9907 600

฿ 7,362.30

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 250 26 24 420-9915 929

฿ 9,909.57

NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 300 28 25 420-9923 1204

Basic Specifications

  • Product Category
    Bar, Chisel
  • Approval Acquired
    FM Approvals (USA) / UKAS (UK)
  • Features
    This tool does not produce sparks even when friction or shock is applied. In addition to being non-flammable, it has excellent nonmagnetic properties and corrosion resistance. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
  • Material
    Beryllium Copper Alloys

Product Description

[Features]
· This tool will not spark under friction or impact.
· Excellent ignition-proof, non-magnetic and corrosion-resistant properties.
· Certified FM Approved by the US National Accreditation Board.
· UKAS (United Kingdom Accreditation Service) certified.
[Applications]
· For chemical industry, petroleum, steel manufacturing, gas industry, explosive manufacturing factories, shipyards, aviation industry, shipboard loading, thermal power plants, pharmaceutical factories, aluminum refineries, milling factories, medical equipment maintenance sites, clean rooms, etc.

Part Number
CBTG-14
CBTG-18
CBTG-20
CBTG-24
CBTG-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Blade Width
(mm)
Shaft Diameter
(mm)
Trusco Code Mass
(g)

฿ 1,998.49

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 160 16 14 420-9885 251

฿ 4,085.00

HMS NON-SPARKING TOOLS 1 Piece(s) 1 Day(s) 200 20 18 420-9893 262

฿ 4,125.00

HMS NON-SPARKING TOOLS 1 Piece(s) 10 Day(s) 200 22 20 420-9907 600

฿ 7,362.30

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 250 26 24 420-9915 929

฿ 9,909.57

NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 300 28 25 420-9923 1204

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A tool that does not spark even if friction or impact is applied.
●United States Accredited Institutions FM Approvals certified.

Specification

●SPQ(piece):1

Materials

●Beryllium Copper Alloy