1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Moisture Meter Probes for Wood

SAD ELECTRIC MOISTURE METERS

Moisture Meter Probes for Wood
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 27,876.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Flexibly compatible with all types of material measurements due to the connecting probe (sold separately).
[Applications]
· Applicable material: Wood.
· Applicable materials: Wood and paper products, mortar, plaster, concrete.

Part Number
TG-PA SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 27,876.00

฿ 26,016.67

SAD ELECTRIC MOISTURE METERS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Accessories Measuring Range(%) 3.5~50 Detailed Type Probes for Wood
Trusco Code 276-1718 Mass(g) 320

Please check the type/dimensions/specifications of the part TG-PA in the Moisture Meter Probes for Wood series.