1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Cutting Machine, Beaver SAW170/170E, ECO, EX170E

TUBE CUTTING AC100V

Pipe Cutting Machine, Beaver SAW170/170E, ECO, EX170E
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 69,300.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Large-diameter pipes up to 170 mm can be cut easily and quickly at right angles. Welding is also possible.
·With the development of a dedicated Beaver SAW tipped saw, there are few sparks and dust, and safe work can be done without burning or burrs on the cutting surface.
·Since the rotation speed can be adjusted according to the material and size, the saw blade lasts longer.
·Ultra light weight and small size. Its excellent portability makes it easy to carry to any site.
·A pipe support that can be set by one person even for large diameter pipes and long pipes.
·It is compact and can work even in narrow spaces.
[Applications]
·Right angle cutting of new pipes such as steel pipes, lining steel pipes, cast iron pipes, stainless steel pipes, copper pipes, aluminum pipes, and various plastic pipes.

Part Number
EX170E SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 69,300.00

฿ 48,717.90

TUBE CUTTING AC100V 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Pipe Cutter Rated Current(A) 10.8 Voltage(V) AC100
Power Consumption(W) 1010 Cord Length(m) 3.7 Details Type Rotation Speed Adjustable Type
Cutting Performance φ15~170mm Trusco Code 351-5176 Mass(g) 5800
Number of load-free rotations(min-1) 1600~3500 Overall Length(mm) 300 Width(mm) 220
Height(mm) 240 Accessory Beaver SAW Carbide B140, Pipe Support for 170×4, Protective Glasses, Carrier Bag Applicable Chip Saw Carbide B140 (EX10486)
Features It can easily and quickly make a perpendicular cut in large diameter pipes up to 170 mm. Welding in said conditions is also possible. Development of a special chip saw for the Beaver SAW has resulted in reduced sparks and dust and enabled safe operations that do not leave behind burning or burring in the cutting surface. Since rotation speed is adjustable to suit the material or the size, saw blades last longer.

Please check the type/dimensions/specifications of the part EX170E in the Pipe Cutting Machine, Beaver SAW170/170E, ECO, EX170E series.