1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vernier Caliper, Digital Calipers Made From Carbon Fiber

MEASURING TOOL

Vernier Caliper, Digital Calipers Made From Carbon Fiber
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 962.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Calipers used for various dimensional measurements.
[Features]
· Made from digital carbon fiber, it is lightweight, non-rusting, and non-scratching.
· With auto power off function which automatically switches off power after 5 minutes in the non-operational state.
[Applications]
· Ideal for outer diameter measurement, inner diameter measurement, depth measurement (150 mm), and step measurement.

 
Part Number
19979
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 962.82

MEASURING TOOL 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Digital Maximum Measurement Length (Range Selection(mm) 101 to 150
Waterproof Function NA Output terminal for measuring data: with or without NA With/Without Depth Bar Available
Solar Panel NA Measuring Range(mm) 0.1~150 Calibration Non-Compatible
Instrumental Error(mm) Outer Diameter Measurement: ±0.3/Inner Diameter Measurement :±0.5 Repeat accuracy(mm) 0.1 Operating Temperature(°C) 0–40
Storage Temperature(°C) -10 – 60 Storage Humidity 80% or less Minimum Read Value(mm) 0.1
Material Body: Carbon Composite Plastic, Liquid Crystal Display: ABS Resin Power Supply Silver oxide battery SR44 x 1 (batteries for monitoring included) Battery life Approximately 1 years
Mass(g) 56 Features ● Sliding the unit will start up the unit even if the ON/OFF switch isn't pressed. ● If no operations occur for a while then the power is automatically turned OFF. ● With zero setting function to enable relative measurements and indirect measurements. Application ● For O.D., I.D., step, and depth measurements. ● For relative measurements and indirect measurements.