1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

3-Tooth Scroll Chuck for Compact9 φ100 mm (Part Number)

MRM ATTACHMENT FOR LATHS

3-Tooth Scroll Chuck for Compact9 φ100 mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 26,259.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

3-jaw scroll chuck φ100 mm for precision desktop lathe Compact 9. With a large diameter, this device can hold larger materials than the φ80 mm 3-jaw scroll chuck. Reverse claws are also included. Suitable for gripping materials such as bars and triangular poles

Part Number
60507 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 26,259.00

฿ 21,007.20

MRM ATTACHMENT FOR LATHS 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Basic Set 3-Jaw Scroll Chuck/ 3 x Reverse Jaw Set/ Chuck Handle Chuck Diameter(mm) 100mm Through Hole(mm) 20.2mm
Grip Diameter For positive claw φ3 to 42 mm, For negative claw φ30 to 100 mm Target Products Precision desktop Compact Lathe 9, All-purpose precision Compact Lathe 7

Please check the type/dimensions/specifications of the part 60507 in the 3-Tooth Scroll Chuck for Compact9 φ100 mm series.