1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Miniature Bender MSB-8

MRM SHEARBENDER

Miniature Bender MSB-8
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 32,048.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simple shear bender that saves space on the desktop. Both shear (cutting) and bender (bending) can be used with just this 1 device. Convenient for machining without using special motive power, saving large quantities of money as expensive machinery is not required. A manual type small shear bender convenient for model production or prototype production/research and development, etc.

Part Number
68080
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 32,048.23

MRM SHEARBENDER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Other Related Products Use Iron Working and Woodworking Dual Use Package Contents Mini Shear Bender MSB-8 (Type 2) / Handle Bar / Bending Holder / Shearing Holder / Bending Tool Width 190 mm, 40 mm, 20 mm, 15 mm, 10 mm / Shearing Cutter
Blade Length(mm) 203 Cutting Width(mm) 200 Bending Width(mm) 190
Body Sizes(mm) W290×D135×H320 Installation Area(mm) W229×D127 Cutting • Bending Capability (Aluminum) Up to 1.5 mm thickness
Cutting • Bending Capability (Tin Plate) Up to 1.0 mm thickness Cutting • Bending Capability (Brass) Up to 1.0 mm thickness Cutting • Bending Capability (Stainless Steel) Up to 0.4 mm thickness
Cutting • Bending Capability (IC Circuit Board) Up to 2.5 mm thickness