1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital oscilloscope MT-780

MHT MEASURING TOOL

Digital oscilloscope MT-780
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal tool for electronic circuit troubleshooting, system maintenance/inspection, and for use as educational material.

 
Part Number
MT-780
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MHT MEASURING TOOL 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Digital Tester Width(mm) 350 Depth(mm) 120
Height(mm) 157 Frequency bands 25MHz Input impedance 1MΩ±2%
Range ±50V(500mV~5V)、±2V(5mV~200mV) Sampling 100MS/S Power Supply 100-240V50/60Hz
JAN Code 4986702202316 Mass(g) 1000 Screen 7.8 inch LCD
Trigger Automatic / Free Run / Single Shot / Edge / Video Number of Channels 2 Channels Time base range 5ns-5s/div
Time base accuracy 100ppm Coupling AC / DC DC vertical axis precision ±5%
Vertical axis sensitivity 5mV-5V/div Vertical axis resolution 8 Bits Head of storage 6 k Point / Every Channel
Maximum input voltage 300VCATⅡ External Trigger Usable Accessories Probe x 2, CD-R, USB Cable, Power Cable, Probe Compensation Kit, Instruction Manual