1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital ORP Meter

MHT MEASURING TOOL

Digital ORP Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,930.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy operation thanks to a clearly visible display.
· Equipped with data hold function.
· Battery consumption display.
· Display unit: mv

 
Part Number
YK-23RP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,930.11

MHT MEASURING TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type pH Meter Measuring range -1999mV~1999mV Sampling 0.4 seconds/cycle
Display Accuracy ±(0.8%+1dgt)(* at 23±5°C) Size 68(W)X205(H)X30(D)mm Probe Length Ф12X120mm
Cable length Approx. 3 m Mass(g) Approx. 200 Type Easy operations with very visible screen display
Power Supply 006P(9V)X1 Accessories ORP Electrode/ORP-14X1, Battery, Instruction Manual Display resolution: PH 1mV
Temperature compensation Automatic